Two/Three/Four-Phase Buck CPU Controller

Favorite

Overview

The NCP5314 provides full-featured and flexible control for the latest high-performance CPUs. The IC can be programmed as a two-,three- or four-phase buck controller, and the per-phase switching frequency can be as high as 1.2MHz. Combined with external gate drivers and power components, the controller implements a compact, highly integrated multi-phase buck converter.

  • Switching Regulator Conroller
  • Programmable 2/3/4 Phase Operation
  • Lossless Current Sensing
  • Enhanced V2 Control Method Provides Fast Transient Response
  • Programmable up to 1.2 MHz Switching Frequency Per Phase
  • 0 to 100% Adjustment of Duty Cycle
  • Programmable Adaptive Voltage Positioning Reduces Output Capacitor Requirements
  • Programmable Soft Start
  • Current Sharing
  • Differential Current Sense Pins for Each Phase
  • Current Sharing Within 10% Between Phases
  • Protection Features
  • Programmable Pulse-by-Pulse Current Limit for Each Phase
  • Latching Off Overvoltage Protection
  • Programmable Latching Overcurrent Protection
  • Undervoltage Lockout
  • External Enable Control
  • Three-State MOSFET Driver Control through Driver-On Signal
  • System Power Management
  • 6-Bit DAC with 0.5% Tolerance Compatible with VR(M) 10.x Specification
  • Programmable Lower Power Good Threshold
  • Power Good Output
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
Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP5314FTR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

LQFP-32

1

235

REEL

2000

N

-

2/3/4

V2

9.5

13.2

150 - 1000

Price N/A

More Details

NCP5314FTR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

LQFP-32

3

260

REEL

2000

N

-

2/3/4

V2

9.5

13.2

150 - 1000

Price N/A

More Details

NCP5314MNR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-32

2

235

REEL

2500

N

-

2/3/4

V2

9.5

13.2

150 - 1000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :