Preciscion Voltage Reference, 20 mA, Low Iq, High PSRR, Low Noise

Favorite

Overview

The NCP51460 is a high performance, low power precision voltage reference. It can supply output current up to 20 mA at a 3.3 V fixed output voltage. Excellent line and load regulation characteristics, very good PSRR, low Output Noise and low Quiescent Current makes the NCP51460 ideal for precision regulator applications.

The device is designed to be stable without an output capacitor. This feature makes the device ideal for space constrained applications. An optional output capacitor may be added to improve the load transient response.

Protective features include Short Circuit and Reverse Input Voltage Protection. In the case of reverse input voltage connection the reference will not conduct any current protecting the device from damage.

The NCP51460 is packaged in a 3-lead surface mount SOT-23 package.

  • A/D and D/A Converters
  • Precision Regulator Systems
  • Medical Equipment
  • Standby Power Supplies
  • Battery Powered Systems
  • Operating Input Voltage VIN 4.2 V to 28 V
  • Output Current Capability of 0 to 20 mA
  • Output Voltage Temperature Coefficient of 18 ppm/C
  • Output Voltage Accuracy 1 %, for 0 °C TA 100 °C
  • High PSRR of 68 dB at 1 kHz
  • Stable Without Output Capacitor
  • Low Quiescent Current of 140 µA
  • Low Output Noise of 18 µVRMS
  • Output Voltage Option: 3.3V
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
V(BR) Typ (V)

Tolerance (%)

IQ Typ (mA)

IR Min (mA)

VF Max (V)

TA Min (°C)

TA Max (°C)

Reference Price

NCP51460SN33T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

N

Fixed

3.3

1

0.14

20

30

0

100

$0.2789

More Details

Show More

1-25 of 25

Products per page

Jump to :