NCP500: Linear Voltage Regulator, LDO, CMOS Low Noise, 150 mA
Product Description
The NCP500 Low Dropout (LDO) Linear Voltage Regulator is designed for portable battery powered applications which require low noise operation, fast enable response time, and low dropout. The device achieves its low noise performance without the need of an external noise bypass capacitor. Each device contains a voltage reference unit, an error amplifier, a PMOS power transistor, and resistors for setting output voltage, and current limit and temperature limit protection circuits.
The NCP500 LDO Linear Voltage Regulator has been designed to be used with low cost ceramic capacitors and requires a minimum output capacitor of 1.0 mF. Standard voltage versions are 1.8, 2.5, 2.7, 2.8, 3.0, 3.3, and 5.0 V.
Features
Ultra-Low Dropout Voltage of 170 mV at 150 mA
Fast Enable Turn-On Time of 20 µsec
Wide Operating Voltage Range of 1.8 V to 6.0 V
Excellent Line and Load Regulation
High Accuracy Output Voltage of 2.5%
Enable Can Be Driven Directly by 1.0 V Logic
Very Small QFN 2x2 Package
Pb-Free Package May be Available.* The G-Suffix Denotes a Pb-Free Lead Finish
Applications
End Products
Noise Sensitive Circuits - VCO's, RF Stages, etc.
SMPS Post-Regulation
Hand-Held Instrumentation
NCP500SN185T1G
Active
Linear Voltage Regulator, LDO, CMOS Low Noise, 150 mA, Vout : 1.85 V
Single
Positive
1.85
0.15
6
0.27
0.175
62
TSOP-5 / SOT-23-5
NCP500SN18T1G
Active
Linear Voltage Regulator, LDO, CMOS Low Noise, 150 mA, Vout : 1.8 V
Single
Positive
1.8
0.15
6
0.27
0.175
62
TSOP-5 / SOT-23-5
NCP500SN25T1G
Active
Linear Voltage Regulator, LDO, CMOS Low Noise, 150 mA, Vout : 2.5 V
Single
Positive
2.5
0.15
6
0.19
0.18
62
TSOP-5 / SOT-23-5
NCP500SN26T1G
Active
Linear Voltage Regulator, LDO, CMOS Low Noise, 150 mA, Vout : 2.6 V
Single
Positive
2.6
0.15
6
0.19
0.18
62
TSOP-5 / SOT-23-5
NCP500SN27T1G
Active
Linear Voltage Regulator, LDO, CMOS Low Noise, 150 mA, Vout : 2.7 V
Single
Positive
2.7
0.15
6
0.18
0.185
62
TSOP-5 / SOT-23-5
NCP500SN28T1G
Active
Linear Voltage Regulator, LDO, CMOS Low Noise, 150 mA, Vout : 2.8 V
Single
Positive
2.8
0.15
6
0.17
0.185
62
TSOP-5 / SOT-23-5
NCP500SN30T1G
Active
Linear Voltage Regulator, LDO, CMOS Low Noise, 150 mA, 3.0V with T1 suffix Pin One Opposing Sprocket Hole
Single
Positive
3
0.15
6
0.165
0.175
62
TSOP-5 / SOT-23-5
NCP500SN30T2G
Product Preview
Linear Voltage Regulator, LDO, CMOS Low Noise, 150 mA, 3.0V with T2 suffix Pin One Toward Sprocket Hole
TSOP-5 / SOT-23-5
NCP500SN33T1G
Active
Linear Voltage Regulator, LDO, CMOS Low Noise, 150 mA, Vout : 3.3 V
Single
Positive
3.3
0.15
6
0.15
0.195
62
TSOP-5 / SOT-23-5
NCP500SN50T1G
Active
Linear Voltage Regulator, LDO, CMOS Low Noise, 150 mA, Vout : 5.0 V
Single
Positive
5
0.15
6
0.12
0.21
62
TSOP-5 / SOT-23-5
NCP500SQL18T1G
Active
Linear Voltage Regulator, LDO, CMOS Low Noise, 150 mA, Vout : 1.8 V
Single
Positive
1.8
0.15
6
0.27
0.175
62
DFN-6
NCP500SQL25T1G
Active
Linear Voltage Regulator, LDO, CMOS Low Noise, 150 mA, Vout : 2.5 V
Single
Positive
2.5
0.15
6
0.19
0.18
62
DFN-6
NCP500SQL27T1G
Active
Linear Voltage Regulator, LDO, CMOS Low Noise, 150 mA, Vout : 2.7 V
Single
Positive
2.7
0.15
6
0.18
0.185
62
DFN-6
NCP500SQL28T1G
Active
Linear Voltage Regulator, LDO, CMOS Low Noise, 150 mA, Vout : 2.8 V
Single
Positive
2.8
0.15
6
0.17
0.185
62
DFN-6
NCP500SQL30T1G
Active
Linear Voltage Regulator, LDO, CMOS Low Noise, 150 mA, Vout : 3.0 V
Single
Positive
3
0.15
6
0.165
0.175
62
DFN-6
NCP500SQL33T1G
Active
Linear Voltage Regulator, LDO, CMOS Low Noise, 150 mA, Vout : 3.3 V
Single
Positive
3.3
0.15
6
0.15
0.195
62
DFN-6
NCP500SQL50T1G
Active
Linear Voltage Regulator, LDO, CMOS Low Noise, 150 mA, Vout : 5.0 V
Single
Positive
5
0.15
6
0.12
0.21
62
DFN-6
NCV500SN185T1G
AEC Qualified
PPAP Capable
Pb-free
Halide free
Active
Linear Voltage Regulator, LDO, CMOS Low Noise, 150 mA, 1.85V
Single
Positive
1.85
0.15
6
0.175
62
TSOP-5 / SOT-23-5
NCV500SN18T1G
AEC Qualified
PPAP Capable
Pb-free
Halide free
Active
Linear Voltage Regulator, LDO, CMOS Low Noise, 150 mA, 1.8V
Single
Positive
1.8
0.15
6
0.27
0.175
62
TSOP-5 / SOT-23-5
NCV500SN28T1G
AEC Qualified
PPAP Capable
Pb-free
Halide free
Active
Linear Voltage Regulator, LDO, CMOS Low Noise, 150 mA, 2.8V
Single
Positive
2.8
0.15
6
0.185
62
TSOP-5 / SOT-23-5
NCV500SN33T1G
AEC Qualified
PPAP Capable
Pb-free
Halide free
Active
Linear Voltage Regulator, LDO, CMOS Low Noise, 150 mA, 3.3V
Single
Positive
3.3
0.15
6
0.195
62
TSOP-5 / SOT-23-5
Case Outlines
506BA
483
488
Packages