Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

NCP4681: Linear Voltage Regulator, LDO, Ultra Low Iq, 150 mA

Product Description
The NCP4681 and NCP4684 are CMOS Linear voltage regulators with 150 mA output current capability and ultra low supply currents (1 uA typ.) The devices are easy to use and include output current protection and a fully integrated soft-start circuit to minimize inrush current and to ensure no output voltage overshoot. The NCP4681 includes an ENABLE function to reduce supply current by using a Standby mode, while the NCP4684 excludes the ENABLE pin to avoid the associated pull down current, thereby offering the lowest possible current consumption for battery powered applications in ACTIVE mode. The devices are available in the ultra small 0.8x0.8mm XDFN as well as the SC-70 and SOT23-5 packages.
Features   Benefits
     
  • Ultra Low Supply current : 1 uA typical
 
  • Extend the life of battery powered products
  • Input voltage range 1.4 V to 5.25 V
 
  • Extends the useful life of a battery
  • Enable pin to place device in STANDBY mode (NCP4581)
 
  • Reduces Iq to 0.1 uA to minimise power dissipation
  • Output voltage range: 0.8 V to 3.6 V in 100 mV increments
 
  • Suitable for powering low voltage controllers
  • Tiny 0.8 mm x 0.8 mm x 0.4 mm xDFN package
 
  • Convenient alternative to CSP packaging
  • Soft start
 
  • Reduces inrush current and output overshoot
Applications   End Products
  • Battery powered boards
  • Keyboards, touchscreens, LCD screens
 
  • Cellphones, Digital Cameras, GPS,
Selected Electrical Specifications

Product Compliance Status Description Output Polarity VO (V) IO Typ (A) VI Max (V) VDO Typ (V) Iq Typ (mA) PSRR (dB) Noise (µVrms) Package Type
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, Ultra Low Iq, 150 mA, 2.9 V   Single   Positive   2.9   0.15   6   0.28   0.001   25   100   XDFN-4 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, Ultra Low Iq, 150 mA, 3.3 V   Single   Positive   3.3   0.15   6   0.28   0.001   25   100   XDFN-4 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, Ultra Low Iq, 150 mA, 3.5 V   Single   Positive   3.5   0.15   6   0.28   0.001   25   100   XDFN-4 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, Ultra Low Iq, 150 mA, 1.5 V    Single   Positive   1.5   0.15   6   0.28   0.001   25   100   SC-88A-5 / SC-70-5 / SOT-323-5 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, Ultra Low Iq, 150 mA, 2.5 V   Single   Positive   2.5   0.15   6   0.28   0.001   25   100   SC-88A-5 / SC-70-5 / SOT-323-5 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, Ultra Low Iq, 150 mA, 2.8 V   Single   Positive   2.8   0.15   6   0.28   0.001   25   100   SC-88A-5 / SC-70-5 / SOT-323-5 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, Ultra Low Iq, 150 mA, 3.3 V   Single   Positive   3.3   0.15   6   0.28   0.001   25   100   SC-88A-5 / SC-70-5 / SOT-323-5 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, Ultra Low Iq, 150 mA, 3.5 V   Single   Positive   3.5   0.15   6   0.28   0.001   25   100   XDFN-4 
Package Availability
Type
PB free
Standard
SC-88A-5 / SC-70-5 / SOT-323-5 x  
XDFN-4 x