feedback
Rate this webpage

Need
Support?


NCP4641: Linear Voltage Regulator, LDO, Wide Input Range, 150 mA

Overview
Specifications
Datasheet: Linear Voltage Regulator, LDO, Wide Input Range, 150 mA
Rev. 1 (334kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Product Description
The NCP4641 is a 150mA CMOS Voltage Regulator with a wide input voltage range of 4V to 36V and a maximum input tolerance up to 50V. The device has a low quiescent current and its multiple protection features include a peak current limit circuit, a short circuit current limit and a thermal shutdown mechanism. The device is available a SOT-89-5 where space is at a premium. The SOIC8-TL package which has greater power dissipation capability can be introduced on request. Output voltages in 100mV steps are available from 2.0V to 12V. Contact your sales representative with specific requirements.
Features   Benefits
     
  • Input voltage range from 4V to 36V
 
  • High tolerance for high input Voltage.
  • Low Iq at 9uA typical
 
  • Longer battery life or reduced power dissipation
  • Enable pin allows the device to be disabled
 
  • In Shutdown mode, current consumption is reduced to 0.1uA typical.
  • Output Voltage Range: 2.0V to 12.0V in 100mV steps.
   
  • Built in peak and short current limit circuit
   
  • Maximum Input Voltage tolerance of 50V
   
End Products
  • Notebook PCs, private LAN system
  • Navigation systems, ETC systems, audio entertainment systems
Technical Documentation & Design Resources
Application Notes (1) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NCP4641H030T1G Active
Pb-free
Halide free
Linear Voltage Regulator, LDO, Wide Input Range, 150 mA, 3.0 V SOT-89-5 528AB 1 Tape and Reel 1000 $0.48
NCP4641H033T1G Active
Pb-free
Halide free
Linear Voltage Regulator, LDO, Wide Input Range, 150 mA, 3.3V SOT-89-5 528AB 1 Tape and Reel 1000 $0.48
NCP4641H050T1G Active
Pb-free
Halide free
Linear Voltage Regulator, LDO, Wide Input Range, 150 mA, 5.0 V SOT-89-5 528AB 1 Tape and Reel 1000 $0.48
NCP4641H080T1G Active
Pb-free
Halide free
Linear Voltage Regulator, LDO, Wide Input Range, 150 mA, 8.0 V SOT-89-5 528AB 1 Tape and Reel 1000 $0.48
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 8 to 12
FutureElectronics   (2015-07-09) : <100
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 2,000
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 8 to 12
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 2 to 4
FutureElectronics   (2015-07-09) : >1K
Mouser   (2015-07-09) : <1K
ON Semiconductor   (2015-07-08) : 4,000
PandS   (2015-07-09) : >1K
Datasheet: Linear Voltage Regulator, LDO, Wide Input Range, 150 mA
Rev. 1 (334kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview

Product Compliance Status Description Output Polarity VO (V) IO Typ (A) VI Max (V) VDO Typ (V) Iq Typ (mA) PSRR (dB) Noise (µVrms) Package Type
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, Wide Input Range, 150 mA, 3.0 V   Single   Positive   3   0.15   35   0.2   0.009   27   112   SOT-89-5 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, Wide Input Range, 150 mA, 3.3V   Single   Positive   3.3   0.15   35   0.2   0.009   27   112   SOT-89-5 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, Wide Input Range, 150 mA, 5.0 V   Single   Positive   5   0.15   35   0.2   0.009   27   112   SOT-89-5 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, Wide Input Range, 150 mA, 8.0 V   Single   Positive   8   0.15   35   0.2   0.009   27   112   SOT-89-5 
Datasheet: Linear Voltage Regulator, LDO, Wide Input Range, 150 mA
Rev. 1 (334kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Case Outlines
528AB   
Previously Viewed Products
Clear List