The NCP4640 is a 50mA CMOS Voltage Regulator with a wide input voltage range of 4V to 36V and a maximum input tolerance up to 50V. The device has a low quiescent current and its multiple protection features include a peak current limit circuit, a short circuit current limit and a thermal shutdown mechanism . The device is available in a SOT-89-5 where space is at a premium. The SOIC6-TL package which has greater power dissipation capability may introduced on demand. Voltage options are available in 100 mV steps from 2.0V to 12.0V. Contact your sales representative with specific requirements.
Features
Benefits
Low Iq at 9uA typical
Excellent choice for battery powered applications
Operating Input voltage range of 4V to 36V
Suitable for a wide range of industrial applications
Enable pin available to place device in standby
Standby current: 0.1uA typ.
Maximum input voltage tolerance of 50V
Output Voltage Range: 2.0V to 12.0V in 100mV steps
End Products
Notebook PCs, private LAN systems, servers, routers
Navigation systems, ETC systems, audio entertainment systems