Linear Voltage Regulator, LDO, Wide Input Range, 500 mA

Favorite

Overview

The NCP4629 is a CMOS 500 mA Very Low Dropout Linear Voltage Regulator, which features excellent dropout performance, a high input voltage range of 4V to 24V and a low quiescent current. Several protection features like current limiting and thermal shutdown are fully integrated to create a versatile and robust device. A high maximum input voltage (36 V) and wide temperature range (-40°C to 105°C) makes the NCP4629 an ideal choice for high power industrial applications.
Output voltages options are available in a range from 3.0V to 12.0V in 0.1V steps: contact your sales representative for specific output voltages.

  • Power supplies, POL
  • Cable boxes, satellite receivers, entertainment systems
  • Office equipment: copiers, printers, fax machines, scanners, projectors,
    monitors
  • Car audio equipment, navigation systems
  • Wide Input Voltage range: 4V to 24V
  • Output voltages available from 3.0V to 12.0V in 0.1V steps
  • Operating temperature range -40°C to +105°C
  • Maximum Input voltage tolerance 36V
  • Very low dropout: less than 250 mV
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP4629HDT050T5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-5

1

260

REEL

3000

N

Single

Positive

5

0.5

4

24

0.135

0.07

60

125

Yes

No

-

Price N/A

More Details

NCP4629HDT060T5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-5

1

260

REEL

3000

N

Single

Positive

6

0.5

4

24

0.135

0.07

60

125

Yes

No

-

Price N/A

More Details

NCP4629HDT120T5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-5

1

260

REEL

3000

N

Single

Positive

12

0.5

4

24

0.135

0.07

60

125

Yes

No

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :