feedback
Rate this webpage

Need
Support?


NCP4629: Linear Voltage Regulator, LDO, Wide Input Range, 500 mA

Datasheet: Linear Voltage Regulator, LDO, Wide Input Range, 500 mA
Rev. 2 (795.0kB)
»View Material Composition
»Product Change Notification (1)
Product Overview
Product Description
The NCP4629 is a CMOS 500 mA Very Low Dropout Out Linear Voltage Regulator, which features excellent dropout performance, a high input voltage range of 4V to 24V and a low quiescent current. Several protection features like current limiting and thermal shutdown are fully integrated to create a versatile and robust device. A high maximum input voltage (36 V) and wide temperature range (-40°C to 105°C) makes the NCP4629 an ideal choice for high power industrial applications.
Output voltages options are available in a range from 3.0V to 12.0V in 0.1V steps: contact your sales representative for specific output voltages.
Features   Benefits
     
  • Wide Input Voltage range: 4V to 24V
 
  • Suitable for a wide range of industrial applications
  • Very low dropout: less than 250 mV
 
  • Allows very tight voltage conversion usually reserved only for switchers
  • Output voltages available from 3.0V to 12.0V in 0.1V steps
   
  • Operating temperature range -40°C to +105°C
   
  • Maximum Input voltage tolerance 36V
   
Applications   End Products
  • Power supplies, POL
 
  • Cable boxes, satellite receivers, entertainment systems
  • Office equipment: copiers, printers, fax machines, scanners, projectors,
    monitors
  • Car audio equipment, navigation systems
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NCP4629HDT050T5G Last Shipments
Pb-free
Linear Voltage Regulator, LDO, Wide Input Range, 500 mA, 5.0 V DPAK-5 369AE 1 Tape and Reel 3000  
NCP4629HDT060T5G Last Shipments
Pb-free
Linear Voltage Regulator, LDO, Wide Input Range, 500 mA, 6 V DPAK-5 369AE 1 Tape and Reel 3000  
NCP4629HDT120T5G Last Shipments
Pb-free
Linear Voltage Regulator, LDO, Wide Input Range, 500 mA, 12 V DPAK-5 369AE 1 Tape and Reel 3000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Arrow   (Sat Jul 11 07:27:03 MST 2015) : 9000
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Arrow   (Sat Jul 11 07:27:03 MST 2015) : 6000
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Arrow   (Sat Jul 11 07:27:04 MST 2015) : 6000
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Previously Viewed Products
Clear List