feedback
Rate this webpage

Need
Support?


NCP4626: Linear Voltage Regulator, LDO, 300 mA, with Reverse Current Protection

Overview
Specifications
Datasheet: Linear Voltage Regulator, LDO, 300 mA, with Reverse Current Protection
Rev. 4 (580.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Product Description
The NCP4626 is a CMOS 300 mA low dropout linear regulator with a wide input voltage range of 3.5 V to 16.0 V, low supply current and high output voltage accuracy. Using an ECO mode selector pin the device can be operated in low power mode to reduce quiescent current or fast mode for better transient response and lower dropout. The NCP4626 is suitable for applications where the VOUT pin voltage may be higher than the VIN pin voltage as it is protected against reverse current. The device has a maximum input voltage tolerance of 18.0 V, comes with or without an auto-discharge feature on the output, and is available in a choice of XDFN, SOT89 and SOT23 packages.
Features   Benefits
     
  • Operating Input Voltage Range: 3.5V to 16.0V
 
  • Wide range of Input Voltage
  • Output Voltage Range: 2.0V to 15.0V (available in 0.1V steps)
 
  • 130+ output voltage options available
  • Low Quiescent current 6 uA typ. in Low Power Mode
 
  • Excellent choice for battery operating applications
  • High PSRR: 60 dB at 1kHz
 
  • Very good compromise between PSRR and Quiescent current
  • Reverse Current protection
 
  • Device can withstand reverse voltage (Vout > Vin).
  • Dropout Voltage: 550 mV typ (fast mode) 700 mV typ (low power mode)
   
  • Current Fold Back Protection
   
  • Thermal Shutdown Protection
   
  • Available in 1.6x1.6 XDFN6, SOT89-5 and SOT-23-5 packages
   
Applications   End Products
  • Digital Home Appliances
  • Audio Visual Equipment
  • Battery backup circuits
 
  • TV, Entertainment system, Playstation, XBOX, DVD player, Blu-ray player
  • PSP, Cellphone, Laptop, GPS
Technical Documentation & Design Resources
Application Notes (1) Package Drawings (2)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NCP4626DMX030TCG Active
Pb-free
Halide free
Linear Voltage Regulator, LDO, 300 mA, with Reverse Current Protection, 3.0 V XDFN-6 711AC 1 Tape and Reel 5000 $0.6667
NCP4626DMX033TCG Active
Pb-free
Halide free
Linear Voltage Regulator, LDO, 300 mA, with Reverse Current Protection, 3.3 V XDFN-6 711AC 1 Tape and Reel 5000 $0.6667
NCP4626DMX045TCG Active
Pb-free
Halide free
Linear Voltage Regulator, LDO, 300 mA, with Reverse Current Protection, 4.5 V XDFN-6 711AC 1 Tape and Reel 5000 $0.6667
NCP4626DMX050TCG Active
Pb-free
Halide free
Linear Voltage Regulator, LDO, 300 mA, with Reverse Current Protection, 5.0 V XDFN-6 711AC 1 Tape and Reel 5000 $0.6667
NCP4626DSN030T1G Active
Pb-free
Halide free
Linear Voltage Regulator, LDO, 300 mA, with Reverse Current Protection, 3.0 V SOT-23-5 1212-01 1 Tape and Reel 3000 $0.56
NCP4626DSN033T1G Active
Pb-free
Halide free
Linear Voltage Regulator, LDO, 300 mA, with Reverse Current Protection, 3.3 V SOT-23-5 1212-01 1 Tape and Reel 3000 $0.56
NCP4626DSN045T1G Active
Pb-free
Halide free
Linear Voltage Regulator, LDO, 300 mA, with Reverse Current Protection, 4.5 V SOT-23-5 1212-01 1 Tape and Reel 3000 $0.56
NCP4626DSN050T1G Active
Pb-free
Halide free
Linear Voltage Regulator, LDO, 300 mA, with Reverse Current Protection, 5.0 V SOT-23-5 1212-01 1 Tape and Reel 3000 $0.56
NCP4626HMX030TCG Active
Pb-free
Halide free
Linear Voltage Regulator, LDO, 300 mA, with Reverse Current Protection, 3.0 V XDFN-6 711AC 1 Tape and Reel 5000 $0.6667
NCP4626HMX033TCG Active
Pb-free
Halide free
Linear Voltage Regulator, LDO, 300 mA, with Reverse Current Protection, 3.3 V XDFN-6 711AC 1 Tape and Reel 5000 $0.6667
NCP4626HMX045TCG Active
Pb-free
Halide free
Linear Voltage Regulator, LDO, 300 mA, with Reverse Current Protection, 4.5 V XDFN-6 711AC 1 Tape and Reel 5000 $0.6667
NCP4626HMX050TCG Active
Pb-free
Halide free
Linear Voltage Regulator, LDO, 300 mA, with Reverse Current Protection, 5.0 V XDFN-6 711AC 1 Tape and Reel 5000 $0.6667
NCP4626HSN030T1G Active
Pb-free
Halide free
Linear Voltage Regulator, LDO, 300 mA, with Reverse Current Protection, 3.0 V SOT-23-5 1212-01 1 Tape and Reel 3000 $0.56
NCP4626HSN033T1G Active
Pb-free
Halide free
Linear Voltage Regulator, LDO, 300 mA, with Reverse Current Protection, 3.3 V SOT-23-5 1212-01 1 Tape and Reel 3000 $0.56
NCP4626HSN045T1G Active
Pb-free
Halide free
Linear Voltage Regulator, LDO, 300 mA, with Reverse Current Protection, 4.5 V SOT-23-5 1212-01 1 Tape and Reel 3000 $0.56
NCP4626HSN050T1G Active
Pb-free
Halide free
Linear Voltage Regulator, LDO, 300 mA, with Reverse Current Protection, 5.0 V SOT-23-5 1212-01 1 Tape and Reel 3000 $0.56
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 17 to 20
ON Semiconductor   (2015-07-08) : 5,000
Market Leadtime (weeks) : 8 to 12
ON Semiconductor   (2015-07-08) : 3,000
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 17 to 20
Mouser   (2015-07-09) : <1K
ON Semiconductor   (2015-07-08) : 10,000
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 8 to 12
ON Semiconductor   (2015-07-08) : 6,000
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 8 to 12
ON Semiconductor   (2015-07-08) : 3,000
Datasheet: Linear Voltage Regulator, LDO, 300 mA, with Reverse Current Protection
Rev. 4 (580.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview

Product Compliance Status Description Output Polarity VO (V) IO Typ (A) VI Max (V) VDO Typ (V) Iq Typ (mA) PSRR (dB) Noise (µVrms) Package Type
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, 300 mA, with Reverse Current Protection, 3.0 V   Single   Positive   3   0.3   18   0.75   0.006   70   90   XDFN-6 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, 300 mA, with Reverse Current Protection, 3.3 V   Single   Positive   3.3   0.3   18   0.75   0.006   70   90   XDFN-6 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, 300 mA, with Reverse Current Protection, 4.5 V   Single   Positive   4.5   0.3   18   0.75   0.006   70   90   XDFN-6 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, 300 mA, with Reverse Current Protection, 5.0 V   Single   Positive   5   0.3   18   0.75   0.006   70   90   XDFN-6 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, 300 mA, with Reverse Current Protection, 3.0 V   Single   Positive   3   0.3   18   0.75   0.006   70   90   SOT-23-5 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, 300 mA, with Reverse Current Protection, 3.3 V   Single   Positive   3.3   0.3   18   0.75   0.006   70   90   SOT-23-5 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, 300 mA, with Reverse Current Protection, 4.5 V   Single   Positive   4.5   0.3   18   0.75   0.006   70   90   SOT-23-5 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, 300 mA, with Reverse Current Protection, 5.0 V   Single   Positive   5   0.3   18   0.75   0.006   70   90   SOT-23-5 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, 300 mA, with Reverse Current Protection, 3.0 V   Single   Positive   3   0.3   18   0.75   0.006   70   90   XDFN-6 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, 300 mA, with Reverse Current Protection, 3.3 V   Single   Positive   3.3   0.3   18   0.75   0.006   70   90   XDFN-6 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, 300 mA, with Reverse Current Protection, 4.5 V   Single   Positive   4.5   0.3   18   0.75   0.006   70   90   XDFN-6 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, 300 mA, with Reverse Current Protection, 5.0 V   Single   Positive   5   0.3   18   0.75   0.006   70   90   XDFN-6 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, 300 mA, with Reverse Current Protection, 3.0 V   Single   Positive   3   0.3   18   0.75   0.006   70   90   SOT-23-5 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, 300 mA, with Reverse Current Protection, 3.3 V   Single   Positive   3.3   0.3   18   0.75   0.006   70   90   SOT-23-5 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, 300 mA, with Reverse Current Protection, 4.5 V   Single   Positive   4.5   0.3   18   0.75   0.006   70   90   SOT-23-5 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, 300 mA, with Reverse Current Protection, 5.0 V   Single   Positive   5   0.3   18   0.75   0.006   70   90   SOT-23-5 
Datasheet: Linear Voltage Regulator, LDO, 300 mA, with Reverse Current Protection
Rev. 4 (580.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Case Outlines
711AC    1212-01   
Previously Viewed Products
Clear List