feedback
Rate this webpage

Need
Support?


NCP4625: Linear Voltage Regulator, LDO, 10 V Input, 300 mA

Overview
Specifications
Datasheet: 300 mA, 10 V input, Low Dropout Linear Voltage Regulator
Rev. 2 (529.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Product Description
The NCP4625 is a CMOS Linear voltage regulator with 300 mA output current capability. The device is capable of operating with input voltages up to 10 V, with high output voltage accuracy and a low temperature drift coefficient. The NCP4625 is easy to use, with output current foldback protection and a thermal shutdown circuit included. A Chip Enable function is included to save power by lowering supply current. Output voltages are available in 100mV steps between 1.2V and 6.0V. The device comes in a choice of three packages: SC70-5, SOT23-5 and SOT89-5, and is available in two output configurations: standard output or auto-discharge. Contact your local sales representative for a specific voltage, package and output configuration.
Features   Benefits
     
  • Operating Input Voltage Range: 2.6 V to 10 V
 
  • Good choice for product products with 4 'A' type batteries
  • Low Supply Current: 23 uA at zero load
 
  • Maximize battery life
  • Current Fold Back and Thermal Shutdown Protection
 
  • Suitable for a wide range of applications
  • Chip enable feature
 
  • lowers standby current to less than 1uA to save power
  • High PSRR: 70 dB at 1 kHz
   
Applications   End Products
  • Battery products powered by Two Lithium Ion cells
 
  • Toys, industrial products
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NCP4625DSN12T1G Active
Pb-free
Halide free
Linear Voltage Regulator, LDO, 10 V Input, 300 mA, Auto discharge, 1.2 V SOT-23-5 1212-01 1 Tape and Reel 3000 $0.4
NCP4625DSN18T1G Active
Pb-free
Halide free
Linear Voltage Regulator, LDO, 10 V Input, 300 mA, Auto discharge, 1.8 V SOT-23-5 1212-01 1 Tape and Reel 3000 $0.4
NCP4625DSN28T1G Active
Pb-free
Halide free
Linear Voltage Regulator, LDO, 10 V Input, 300 mA, Auto discharge, 2.8 V SOT-23-5 1212-01 1 Tape and Reel 3000 $0.4
NCP4625DSN30T1G Active
Pb-free
Halide free
Linear Voltage Regulator, LDO, 10 V Input, 300 mA, Auto discharge, 3.0 V SOT-23-5 1212-01 1 Tape and Reel 3000 $0.4
NCP4625DSN33T1G Active
Pb-free
Halide free
Linear Voltage Regulator, LDO, 10 V Input, 300 mA, Auto discharge, 3.3 V SOT-23-5 1212-01 1 Tape and Reel 3000 $0.4
NCP4625DSN50T1G Active
Pb-free
Halide free
Linear Voltage Regulator, LDO, 10 V Input, 300 mA, Auto discharge, 5.0 V SOT-23-5 1212-01 1 Tape and Reel 3000 $0.4
NCP4625HSN12T1G Active
Pb-free
Halide free
Linear Voltage Regulator, LDO, 10 V Input, 300 mA, Enable high, 1.2 V SOT-23-5 1212-01 1 Tape and Reel 3000 $0.4
NCP4625HSN18T1G Active
Pb-free
Halide free
Linear Voltage Regulator, LDO, 10 V Input, 300 mA, Enable high, 1.8 V SOT-23-5 1212-01 1 Tape and Reel 3000 $0.4
NCP4625HSN28T1G Active
Pb-free
Halide free
Linear Voltage Regulator, LDO, 10 V Input, 300 mA, Enable high, 2.8 V SOT-23-5 1212-01 1 Tape and Reel 3000 $0.4
NCP4625HSN30T1G Active
Pb-free
Halide free
Linear Voltage Regulator, LDO, 10 V Input, 300 mA, Enable high, 3.0 V SOT-23-5 1212-01 1 Tape and Reel 3000 $0.4
NCP4625HSN33T1G Active
Pb-free
Halide free
Linear Voltage Regulator, LDO, 10 V Input, 300 mA, Enable high, 3.3 V SOT-23-5 1212-01 1 Tape and Reel 3000 $0.4
NCP4625HSN50T1G Active
Pb-free
Halide free
Linear Voltage Regulator, LDO, 10 V Input, 300 mA, Enable high, 5.0 V SOT-23-5 1212-01 1 Tape and Reel 3000 $0.4
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 8 to 12
Digikey   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 8 to 12
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 8 to 12
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : <1K
ON Semiconductor   (2015-07-08) : 6,000
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 8 to 12
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 8 to 12
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 8 to 12
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 8 to 12
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 8 to 12
Mouser   (2015-07-09) : <1K
ON Semiconductor   (2015-07-08) : 6,000
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 8 to 12
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : <1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 8 to 12
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 6,000
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 8 to 12
Digikey   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 8 to 12
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Datasheet: 300 mA, 10 V input, Low Dropout Linear Voltage Regulator
Rev. 2 (529.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview

Product Compliance Status Description Output Polarity VO (V) IO Typ (A) VI Max (V) VDO Typ (V) Iq Typ (mA) PSRR (dB) Noise (µVrms) Package Type
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, 10 V Input, 300 mA, Auto discharge, 1.2 V   Single   Positive   1.2   0.3   10   0.2   0.023   70   85   SOT-23-5 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, 10 V Input, 300 mA, Auto discharge, 1.8 V   Single   Positive   1.8   0.3   10   0.2   0.023   70   85   SOT-23-5 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, 10 V Input, 300 mA, Auto discharge, 2.8 V   Single   Positive   2.8   0.3   10   0.2   0.023   70   85   SOT-23-5 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, 10 V Input, 300 mA, Auto discharge, 3.0 V   Single   Positive   3   0.3   10   0.2   0.023   70   85   SOT-23-5 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, 10 V Input, 300 mA, Auto discharge, 3.3 V   Single   Positive   3.3   0.3   10   0.2   0.023   70   85   SOT-23-5 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, 10 V Input, 300 mA, Auto discharge, 5.0 V   Single   Positive   5   0.3   10   0.2   0.023   70   85   SOT-23-5 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, 10 V Input, 300 mA, Enable high, 1.2 V   Single   Positive   1.2   0.3   10   0.2   0.023   70   85   SOT-23-5 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, 10 V Input, 300 mA, Enable high, 1.8 V   Single   Positive   1.8   0.3   10   0.2   0.023   70   85   SOT-23-5 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, 10 V Input, 300 mA, Enable high, 2.8 V   Single   Positive   2.8   0.3   10   0.2   0.023   70   85   SOT-23-5 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, 10 V Input, 300 mA, Enable high, 3.0 V   Single   Positive   3   0.3   10   0.2   0.023   70   85   SOT-23-5 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, 10 V Input, 300 mA, Enable high, 3.3 V   Single   Positive   3.3   0.3   10   0.2   0.023   70   85   SOT-23-5 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, 10 V Input, 300 mA, Enable high, 5.0 V   Single   Positive   5   0.3   10   0.2   0.023   70   85   SOT-23-5 
Datasheet: 300 mA, 10 V input, Low Dropout Linear Voltage Regulator
Rev. 2 (529.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Case Outlines
1212-01   
Previously Viewed Products
Clear List