feedback
Rate this webpage

Need
Support?


NCP4624: Linear Voltage Regulator, LDO, Wide Input Range, 150 mA

Overview
Specifications
Datasheet: Linear Voltage Regulator, LDO, Wide Input Range, 150 mA
Rev. 2 (1803kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Product Description
The NCP4624 is a CMOS 150 mA LDO linear voltage regulator which features high input voltage range while maintaining low quiescent current 2 µA typically. Several protection features like Current Limiting and Reverse Current Protection Circuit are fully integrated to create a versatile device suitable for the power source being in the standby-mode. A high maximum input voltage (11 V) and wide temperature range (-40°C to 85°C) makes the NCP4624 device with output capacitor as low as 0.1 µF an ideal choice for industrial applications also a portable equipments powered by 2-cell Li-ion battery.
Features   Benefits
     
  • Output voltage range from 1.2 to 5.5 V in 0.1 V steps
 
  • Many voltage options for various applications
  • Wide input voltage range from 2.5 to 11 V
 
  • Wide input voltage for variety of industrial and consumer products
  • Ultra low quiescent current of 2 uA
 
  • Very low quiescent current to extend battery life
Applications
  • Home appliance, industrial equipment
  • Car audio equipment, navigation systems
  • Notebook adaptors, LCD TVs, Cordless phones, Private LAN systems
  • Battery-Powered Portable communication equipments
Technical Documentation & Design Resources
Application Notes (1) Package Drawings (3)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NCP4624DMU12TCG Active
Pb-free
Linear Voltage Regulator, LDO, Wide Input Range, 150 mA, 1.2 V UDFN-4 517BR 1 Tape and Reel 10000 $0.4667
NCP4624DMU30TCG Active
Pb-free
Linear Voltage Regulator, LDO, Wide Input Range, 150 mA, 3.0 V UDFN-4 517BR 1 Tape and Reel 10000 $0.4667
NCP4624DMU33TCG Active
Pb-free
Linear Voltage Regulator, LDO, Wide Input Range, 150 mA, 3.3 V UDFN-4 517BR 1 Tape and Reel 10000 $0.4667
NCP4624DMU50TCG Active
Pb-free
Linear Voltage Regulator, LDO, Wide Input Range, 150 mA, 5.0 UDFN-4 517BR 1 Tape and Reel 10000 $0.4667
NCP4624DSN12T1G Active
Pb-free
Linear Voltage Regulator, LDO, Wide Input Range, 150 mA, 1.2 V SOT-23-5 1212-01 1 Tape and Reel 3000 $0.4
NCP4624DSN18T1G Active
Pb-free
Linear Voltage Regulator, LDO, Wide Input Range, 150 mA, 1.8 V SOT-23-5 1212-01 1 Tape and Reel 3000 $0.4
NCP4624DSN33T1G Active
Pb-free
Linear Voltage Regulator, LDO, Wide Input Range, 150 mA, 3.3 V SOT-23-5 1212-01 1 Tape and Reel 3000 $0.4
NCP4624DSN50T1G Active
Pb-free
Linear Voltage Regulator, LDO, Wide Input Range, 150 mA, 5.0 V SOT-23-5 1212-01 1 Tape and Reel 3000 $0.4
NCP4624DSQ12T1G Active
Pb-free
Linear Voltage Regulator, LDO, Wide Input Range, 150 mA, 1.2 V SC-88A-5 / SC-70-5 / SOT-323-5 419A-02 1 Tape and Reel 3000 $0.4
NCP4624DSQ33T1G Active
Pb-free
Linear Voltage Regulator, LDO, Wide Input Range, 150 mA, 3.3 V SC-88A-5 / SC-70-5 / SOT-323-5 419A-02 1 Tape and Reel 3000 $0.4
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 8 to 12
Digikey   (2015-07-09) : >10K
Market Leadtime (weeks) : 8 to 12
Digikey   (2015-07-09) : >10K
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 8 to 12
Digikey   (2015-07-09) : >10K
Market Leadtime (weeks) : 8 to 12
Digikey   (2015-07-09) : >1K
Market Leadtime (weeks) : 8 to 12
Digikey   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 3,000
Market Leadtime (weeks) : 8 to 12
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : 2 to 4
Market Leadtime (weeks) : 13 to 16
Digikey   (2015-07-09) : >1K
Market Leadtime (weeks) : 4 to 8
Digikey   (2015-07-09) : >1K
Datasheet: Linear Voltage Regulator, LDO, Wide Input Range, 150 mA
Rev. 2 (1803kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview

Product Compliance Status Description Output Polarity VO (V) IO Typ (A) VI Max (V) VDO Typ (V) Iq Typ (mA) PSRR (dB) Noise (µVrms) Package Type
 Pb-free   Active     Linear Voltage Regulator, LDO, Wide Input Range, 150 mA, 1.2 V   Single   Positive   1.2   0.15   12   1.68   0.002   27   150   UDFN-4 
 Pb-free   Active     Linear Voltage Regulator, LDO, Wide Input Range, 150 mA, 3.0 V   Single   Positive   3   0.15   12   0.61   0.002   27   150   UDFN-4 
 Pb-free   Active     Linear Voltage Regulator, LDO, Wide Input Range, 150 mA, 3.3 V   Single   Positive   3.3   0.15   12   0.61   0.002   27   150   UDFN-4 
 Pb-free   Active     Linear Voltage Regulator, LDO, Wide Input Range, 150 mA, 5.0   Single   Positive   5   0.15   12   0.39   0.002   27   150   UDFN-4 
 Pb-free   Active     Linear Voltage Regulator, LDO, Wide Input Range, 150 mA, 1.2 V   Single   Positive   1.2   0.15   12   1.68   0.002   27   150   SOT-23-5 
 Pb-free   Active     Linear Voltage Regulator, LDO, Wide Input Range, 150 mA, 1.8 V   Single   Positive   1.8   0.15   12   1.48   0.002   27   150   SOT-23-5 
 Pb-free   Active     Linear Voltage Regulator, LDO, Wide Input Range, 150 mA, 3.3 V   Single   Positive   3.3   0.15   12   0.61   0.002   27   150   SOT-23-5 
 Pb-free   Active     Linear Voltage Regulator, LDO, Wide Input Range, 150 mA, 5.0 V   Single   Positive   5   0.15   12   0.39   0.002   27   150   SOT-23-5 
 Pb-free   Active     Linear Voltage Regulator, LDO, Wide Input Range, 150 mA, 1.2 V   Single   Positive   1.2   0.15   12   1.68   0.002   27   150   SC-88A-5 / SC-70-5 / SOT-323-5 
 Pb-free   Active     Linear Voltage Regulator, LDO, Wide Input Range, 150 mA, 3.3 V   Single   Positive   3.3   0.15   12   0.61   0.002   27   150   SC-88A-5 / SC-70-5 / SOT-323-5 
Datasheet: Linear Voltage Regulator, LDO, Wide Input Range, 150 mA
Rev. 2 (1803kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Case Outlines
517BR    419A-02    1212-01   
Previously Viewed Products
Clear List