Linear Voltage Regulator, LDO, Wide Voltage Input, 150 mA

Favorite

Overview

The NCP4623 is a CMOS Linear voltage regulator designed for wide input voltage range. The maximum operating input voltage is up to 24 V with a minimum voltage starting from 2 V. The Chip Enable pin allows the device to lower the standby current to 0.1 uA typ. The NCP4623 features many protections for any current or thermal sensitive devices with current fold-back protection, thermal shutdown protection, and peak and short current protection. This device is available in adjustable and fixed voltage output with 0.1 V steps. They are available in very thin XDFN6 1.6 x 1.6 x 0.4 mm in size and the very popular SOT23-5 and SOT89-5 packages. Please contact your local sales office for additional output voltage options.

  • Battery-powered Equipment
  • Networking and Communication Equipment
  • Home Appliances
  • Cellphone Chargers, Laptops, Computers
  • Modems, Routers
  • Cameras, DVRs, STB and Camcorders
  • Maximum Operating Input Votlage of 24 V
  • Output Voltage Range:
    2.5 V to 12.0 V (fixed in 0.1V steps)
    2.5 V to 24.0 V (adjustable version)
  • Supply Current: 5 uA
  • Current Fold Back Protection
  • Peak and Short Current Protection
  • Thermal Shutdown Protection

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

9

Share

Product Groups:

Orderable Parts:

9

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP4623HMX033TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

5000

N

Single

Positive

3.3

0.15

2

24

0.2

0.005

40

80

Yes

No

-

Price N/A

More Details

NCP4623HMX045TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

5000

N

Single

Positive

4.5

0.15

2

24

0.2

0.005

40

80

Yes

No

-

Price N/A

More Details

NCP4623HMX048TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

5000

N

Single

Positive

4.8

0.15

2

24

0.2

0.005

40

80

Yes

No

-

Price N/A

More Details

NCP4623HMX050TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

5000

N

Single

Positive

5

0.15

2

24

0.2

0.005

40

80

Yes

No

-

Price N/A

More Details

NCP4623HMXADJTCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

5000

N

Single

Positive

Adjustable

0.15

2

24

0.2

0.005

40

80

Yes

No

-

Price N/A

More Details

NCP4623HSN050T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

5

0.15

2

24

0.2

0.005

40

80

Yes

No

-

Price N/A

More Details

NCP4623HSN100T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

10

0.15

2

24

0.2

0.005

40

80

Yes

No

-

Price N/A

More Details

NCP4623HSN120T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

12

0.15

2

24

0.2

0.005

40

80

Yes

No

-

Price N/A

More Details

NCP4623HSNADJT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

Adjustable

0.15

2

24

0.2

0.005

40

80

Yes

No

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :