feedback
Rate this webpage

Need
Support?


NCP4588: Linear Voltage Regulator, LDO, Output Capacitor Free, 200 mA

Overview
Specifications
Datasheet: Linear Voltage Regulator, LDO, Output Capacitor Free, 200 mA
Rev. 1 (383.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Product Description
The NCP4588 is a CMOS 200mA LDO which is stable without an output capacitor. This results in a reduction in component count, cost and board area, as well as contributing to a more robust solution in hostile environments. With quiescent current < 9.5 uA and PSRR > 60 dB, the device is an excellent trade off between the two features. The family is available in a variety of packages: SC-70-5 (SC88A), SOT23-5 and a small, ultra thin 1.2 x 1.2 x 0.4 mm XDFN. The device output voltage range is 1.0 to 4.2 V with voltage outputs available in 0.1 V steps - contact you local sales office with your specific output voltage requirement.
Features   Benefits
     
  • Low Iq: 9.5 uA (typical)
 
  • Well suited to low power or battery powered products
  • Good PSRR: 70dB Vo <1.22 to 60dB at Vo >2.2V
 
  • Good rejection of noise or ripple introduced on the input of the regulator
  • Low Dropout: 270 mV typical
 
  • Vin can be close to Vout meaning less power dissipated across the regulator.
  • Auto-discharge feature available
 
  • Pulls output low when the device is disabled ensuring quick switchoff
Applications   End Products
  • Power Supply, POL, filtering
 
  • HDD, STB, DVD players
  • Industrial meters, Smart meters
  • Cameras
Technical Documentation & Design Resources
Application Notes (1) Package Drawings (2)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NCP4588DMX10TCG Active
Pb-free
Halide free
Linear Voltage Regulator, LDO, Output Capacitor Free, 200 mA, 1.0V XDFN-6 711AA 1 Tape and Reel 5000 $0.3333
NCP4588DMX15TCG Active
Pb-free
Halide free
Linear Voltage Regulator, LDO, Output Capacitor Free, 200 mA, 1.5 V XDFN-6 711AA 1 Tape and Reel 5000 $0.3333
NCP4588DMX25TCG Active
Pb-free
Halide free
Linear Voltage Regulator, LDO, Output Capacitor Free, 200 mA, 2.5V XDFN-6 711AA 1 Tape and Reel 5000 $0.3333
NCP4588DSQ10T1G Active
Pb-free
Halide free
Linear Voltage Regulator, LDO, Output Capacitor Free, 200 mA, 1.0 V SC-88A-5 / SC-70-5 / SOT-323-5 419A-02 1 Tape and Reel 3000 $0.3333
NCP4588DSQ15T1G Active
Pb-free
Halide free
Linear Voltage Regulator, LDO, Output Capacitor Free, 200 mA, 1.5 V SC-88A-5 / SC-70-5 / SOT-323-5 419A-02 1 Tape and Reel 3000 $0.3333
NCP4588DSQ25T1G Active
Pb-free
Halide free
Linear Voltage Regulator, LDO, Output Capacitor Free, 200 mA, 2.5 V SC-88A-5 / SC-70-5 / SOT-323-5 419A-02 1 Tape and Reel 3000 $0.3333
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 17 to 20
ON Semiconductor   (2015-07-08) : 5,000
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 2 to 4
Mouser   (2015-07-09) : <1K
ON Semiconductor   (2015-07-08) : 10,000
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 17 to 20
Digikey   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 8 to 12
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 13 to 16
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 13 to 16
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Datasheet: Linear Voltage Regulator, LDO, Output Capacitor Free, 200 mA
Rev. 1 (383.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview

Product Compliance Status Description Output Polarity VO (V) IO Typ (A) VI Max (V) VDO Typ (V) Iq Typ (mA) PSRR (dB) Noise (µVrms) Package Type
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, Output Capacitor Free, 200 mA, 1.0V   Single   Positive   1   0.2   5.3   0.27   0.0095   70   80   XDFN-6 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, Output Capacitor Free, 200 mA, 1.5 V   Single   Positive   1.5   0.2   5.3   0.27   0.0095   70   80   XDFN-6 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, Output Capacitor Free, 200 mA, 2.5V   Single   Positive   2.5   0.2   5.3   0.27   0.0095   70   80   XDFN-6 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, Output Capacitor Free, 200 mA, 1.0 V   Single   Positive   1   0.2   5.3   0.27   0.0095   70   80   SC-88A-5 / SC-70-5 / SOT-323-5 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, Output Capacitor Free, 200 mA, 1.5 V   Single   Positive   1.5   0.2   5.3   0.27   0.0095   70   80   SC-88A-5 / SC-70-5 / SOT-323-5 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, Output Capacitor Free, 200 mA, 2.5 V   Single   Positive   2.5   0.2   5.3   0.27   0.0095   70   80   SC-88A-5 / SC-70-5 / SOT-323-5 
Datasheet: Linear Voltage Regulator, LDO, Output Capacitor Free, 200 mA
Rev. 1 (383.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Case Outlines
711AA    419A-02   
Previously Viewed Products
Clear List