The NCP4587 is a CMOS 150mA LDO which switches to a low power mode under light current loads. The device automatically switches back to a fast response mode as the output load increases above 3mA or can be placed in permanent fast mode through a mode select pin. The family is available in a variety of packages: SC70-5 (SC88A), SOT23-5 and an ultra thin (0.4mm) small 1.2x1.2 mm XDFN. Voltage options are available between 0.8V and 4.0V. Voltages can be available in 100mV steps - contact your local sales office to request your required package, voltage output and discharge combinations.
Features
Benefits
Iq is 55uA (typical) or 1.5uA in LP mode
Automatically switches to LP mode to save power and battery life
Good PSRR - 70dB typical
Excellent noise rejection and filtering in Fast Mode
Very Low Dropout: 120 mV when Vo > 2.6V
Low Input Voltages accepted, extending battery life and reducing power dissipation
Auto Discharge, Enable high versions available
Choose between fast shutoff or fast restart of the output voltage
Excellent Output Voltage accuracy: ±1%
Applications
End Products
Battery powered applications
Applications which are usually ON but not driving loads