Load Switch, 2 A Single, For Low Voltage Rail

Favorite

Overview

The NCP456R and NCP457 are power load switch with very lowRon NMOSFET controlled by external logic pin, allowingoptimization of battery life, and portable device autonomy.Indeed, thanks to a best in class current consumption optimizationwith NMOS structure, leakage currents are drastically decreased.Offering optimized leakages isolation on the ICs connected on thebattery.Output discharge path is proposed, in the NCP457 version , toeliminate residual voltages on the external components connected onoutput pin.Reverse voltage protection, from OUT to IN is offered in theNCP456R version.Proposed in wide input voltage range from 0.75 V to 5.5 V, and avery small CSP6 0.85 x 1.25 mm2.

  • Controlled load switch for Smartphones
  • Controlled load switch for tablets
  • Controlled load switch for computing
  • 0.75 V - 5.5 V operating range
  • DC Current up to 2 A
  • Output Auto-discharge
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
Over Current - Shutdown (Y/N)

Over Current - Current Source (Y/N)

Current Limit (FIXED/ADJ/NO)

Over Voltage Protection (Y/N)

Reverse Current Blocking (Y/N)

FAULT Signal (Y/N)

PGOOD (Y/N)

UVLO (Y/N)

Rds(on) Typ (mΩ)

Max Current (A)

Output Discharge (Y/N)

IMON Output (Y/N)

Adjustable Slew Rate (Y/N)

Vin Min (V)

Vin Max (V)

Iq (µA)

eFuse / Hot Plug (Y/N)

Input / Output

Product Family

Reference Price

NCP456RFCCT2G

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP-6

1

260

REEL

3000

N

N

N

-

N

Y

N

N

N

24

2

N

N

Y

0.75

5.5

1.5

N

1:1

-

$0.2609

More Details

Show More

1-25 of 25

Products per page

Jump to :