Load Switch, Integrated, ecoSWITCH™, 6.0 A

Favorite

Overview

The ecoSWITCH™ NCP45524, NCP45525 series of load management devices provide a component and area-reducing solution for efficient power domain switching with inrush current limit via soft start. In addition to integrated control functionality with ultra low on-resistance these devices offer additional monitoring via power good signaling. This cost effective solution is ideal for power management and hot-swap applications requiring low power consumption in a small footprint.

  • Power Management
  • Hot Swapping
  • Portable Electronics and Systems
  • Telecom, Networking, Medical, and Industrial Equipment
  • Set-top Boxes
  • Residential Gateways
  • Notebook and Tablet Computers
  • Enterprise Servers
  • Hot Swap Devices and Peripheral Ports
  • Handheld Devices
  • Advanced Controller with Charge Pump
  • Integrated N-Channel MOSFET
  • Soft-Start via Slew Rate Control (NCP45525: Adjustable, NCP45524: Fixed)
  • Input Voltage Range 0.5 V to 13.5 V (18V Tolerant)
  • Low Standby Current
  • Quick Output Discharge Function (Adjustable)
  • No External Components Required
  • Power Good Signaling (NCP45524)
  • Low On-resistance
  • Enable Pins with CMOS Input Levels
  • Pb-Free Device
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
Over Current - Shutdown (Y/N)

Over Current - Current Source (Y/N)

Current Limit (FIXED/ADJ/NO)

Over Voltage Protection (Y/N)

Reverse Current Blocking (Y/N)

FAULT Signal (Y/N)

PGOOD (Y/N)

UVLO (Y/N)

Rds(on) Typ (mΩ)

Max Current (A)

Output Discharge (Y/N)

IMON Output (Y/N)

Adjustable Slew Rate (Y/N)

Vin Min (V)

Vin Max (V)

Iq (µA)

eFuse / Hot Plug (Y/N)

Input / Output

Product Family

Reference Price

NCP45524IMNTWG-H

Loading...

Active

CAD Model

Pb

A

H

P

DFN-8

3

260

REEL

3000

N

Y

N

FIXED

N

N

N

Y

N

18

6

Y

N

N

0.5

13.5

680

Y

1:1

ecoSwitch

$0.5316

More Details

NCP45524IMNTWG-L

Loading...

Active

CAD Model

Pb

A

H

P

DFN-8

3

260

REEL

3000

N

Y

N

FIXED

N

N

N

Y

N

18

6

Y

N

N

0.5

13.5

680

Y

1:1

ecoSwitch

$0.5316

More Details

Show More

1-25 of 25

Products per page

Jump to :