150 mA Low Noise, Low Dropout Linear Voltage Regulator

Favorite

Overview

The NCP3985 is 150 mA LDO Linear Voltage Regulator that provides the engineer with a very stable, accurate voltage with low noise and high Power Supply Rejection Ratio (PSRR) suitable for sensitive applications. In order to optimize performance for battery operated portable applications, the NCP3985 employs an advanced BiCMOS process to combine the benefits of low noise and superior dynamic performance of bipolar elements with very low ground current consumption at full loads offered by CMOS. The NCP3985 is stable with small, low value capacitors and is available in TSOP-5 package.

  • Cellular Telephones
  • Noise Sensitive Applications (Video, Audio)
  • Analog Power Supplies
  • PDAs / Palmtops / Organizers / GPS
  • Battery Supplied Devices
  • Output Voltage Options:
    1.8 V, 2.8 V, 3.0 V
    Contact Factory for Other Voltage Options
  • Output Current Limit 200 mA
  • Low Noise (typ 20 µVrms)
  • High PSRR (typ 70 dB)
  • Stable with Ceramic Output Capacitors as low as 1 µF
  • Low Sleep Mode Current (max 1 µA)
  • Active Discharge Circuit
  • Current Limit Protection
  • Thermal Shutdown Protection
  • Direct Replacement for LP3985
  • These are Pb-Free Devices

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP3985SN18T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

N

Single

Positive

1.8

0.15

2.5

5.5

0.7

0.07

70

20

Yes

No

-

Price N/A

More Details

NCP3985SN25T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

N

Single

Positive

2.5

0.15

2.5

5.5

0.105

0.07

70

20

Yes

No

-

Price N/A

More Details

NCP3985SN275T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

N

Single

Positive

2.75

0.15

2.5

5.5

0.105

0.07

70

20

Yes

No

-

Price N/A

More Details

NCP3985SN28T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

N

Single

Positive

2.8

0.15

2.5

5.5

0.105

0.07

70

20

Yes

No

-

Price N/A

More Details

NCP3985SN30T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

N

Single

Positive

3

0.15

2.5

5.5

0.1

0.07

70

20

Yes

No

-

Price N/A

More Details

NCP3985SN33T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

N

Single

Positive

3.3

0.15

2.5

5.5

0.1

0.07

70

20

Yes

No

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :