feedback
Rate this webpage

Need
Support?


NCP392D: Adjustable front end Overvoltage Protection Controller with /ACOK digital output and 100 V surge protection compliance

Overview
Specifications
Datasheet: Adjustable Front End Overvoltage Protection Controller with Protected Vbus Output
Rev. 1 (207kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Product Description
The NCP392 is an Overvoltage front end protection and be able to disconnect the systems from its output pin in case wrong input operating conditions are detected, up to +28 V. Thanks to this device using internal NMOS, no external device is necessary, reducing the system cost and the PCB area of the application board.
Features   Benefits
     
  • Over-voltage Protection Up to + 28V
 
  • Improves system robustness
  • On-chip low Rdson NMOS transistors: Typical 34 mΩ
 
  • Low dissipation, allowing high charging current
  • Fixed and externally adjustable OVLO (6.8 V default)
 
  • Flexibility
  • + 100 V surge capability, in compliance with IEC61000-4-5 both 1.2/50us and 10/700us
 
  • Robust to hot plug generated surges
Applications   End Products
  • Front End Module
 
  • Cellular Phones
  • Tablets
  • Camera Phones
  • Digital Still Cameras
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NCP392DRFCCT1G Active 
Pb-free
Halide free
Adjustable front end Overvoltage Protection Controller with /ACOK digital output and 100 V surge protection compliance, ovp - ovlo 6.8v WLCSP-12 567JM 1 Tape and Reel 3000 $0.44
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Datasheet: Adjustable Front End Overvoltage Protection Controller with Protected Vbus Output
Rev. 1 (207kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview

Product Compliance Status Description VCC Min (V) VCC Max (V) P(AV) Max (W) VIT+ Typ (V) VIT Typ (V) IDDH Max (uA) TA Min (°C) TA Max (°C) Package Type
 Pb-free 
 Halide free 
 Active     Adjustable front end Overvoltage Protection Controller with /ACOK digital output and 100 V surge protection compliance, ovp - ovlo 6.8v   2.8   28   1   6.8   6.63   100   -40   85   WLCSP-12 
Previously Viewed Products
Clear List

New Products
 

LC05132C01NMT  Battery Protection Controller with Integrated MOSFET, 1-Cell Lithium-Ion

  • Highly accurate detection voltage/current at Ta = Tj = 25°C, VCC = 3.7 V
  • Low impedance reduces heat dissipation
  • Reset function