feedback
Rate this webpage

Need
Support?


NCP392A: Adjustable front end Overvoltage Protection Controller with protected Vbus output and input spike up to 86 V compliant

Overview
Specifications
Datasheet: Adjustable Front End Overvoltage Protection Controller with Protected Vbus Output
Rev. 4 (216kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Product Description
The NCP392A is an overvoltage front end protection capable of disconnecting the systems from its output pin in case wrong input operating conditions are detected, up to +28 V. Over Voltage Threshold is internally set or can be externally programmable. The device is compliant to IEC61000-4-5 both 1.2/50us and 10/700us and up to 86 V.
Features   Benefits
     
  • Over-voltage Protection Up to + 28V
 
  • Improves system robustness
  • On-chip low Rdson NMOS transistors: Typical 34 mΩ
 
  • Low dissipation, allowing high charging current
  • Fixed and externally adjustable OVLO (5.95 V default)
 
  • Flexibility
  • + 86 V surge capability, in compliance with IEC61000-4-5 both 1.2/50us and 10/700us
 
  • Robust to hot plug generated surges
  • /EN Shutdown Input
   
Applications   End Products
  • cellular phone
  • Tablets
  • Camera Phone
  • Digital Still Cameras
  • Personal Digital Applications and Portable devices
  • Single cell LiIon battery powered devices
 
  • Cellular Phones
  • Tablets
  • Camera Phones
  • Digital Still Cameras
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NCP392ARFCCT1G Active
Pb-free
Halide free
Adjustable front end Overvoltage Protection Controller with protected Vbus output and input spike up to 86 V compliant, 86V OVP WLCSP-12 567JM 1 Tape and Reel 3000 $0.44
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 1,164,000
Datasheet: Adjustable Front End Overvoltage Protection Controller with Protected Vbus Output
Rev. 4 (216kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview

Product Compliance Status Description VCC Min (V) VCC Max (V) P(AV) Max (W) VIT+ Typ (V) VIT Typ (V) IDDH Max (uA) TA Min (°C) TA Max (°C) Package Type
 Pb-free 
 Halide free 
 Active     Adjustable front end Overvoltage Protection Controller with protected Vbus output and input spike up to 86 V compliant, 86V OVP   2.8   + 28   1   5.95   5.8   200   -40   85   WLCSP-12 
Previously Viewed Products
Clear List

New Products
 

LC05132C01NMT  Battery Protection Controller with Integrated MOSFET, 1-Cell Lithium-Ion

  • Highly accurate detection voltage/current at Ta = Tj = 25°C, VCC = 3.7 V
  • Low impedance reduces heat dissipation
  • Reset function