feedback
Rate this webpage

Need
Support?


NCP360: Overvoltage Protection Circuit, USB Positive, with Internal PMOS FET and Status Flag

Overview
Specifications
Packages
Datasheet: USB Positive Overvoltage Protection Controller with Internal PMOS FET and Status FLAG
Rev. 10 (834.0kB)
»View Material Composition
»Product Change Notification (5)
Product Overview
Product Description
NCP360 is able to disconnect the system from its output pin in case wrong VBUS operating conditions are detected. The system is positive overvoltage protected up to +20 V. Thanks to the integrated PMOS FET, no external device is necessary, reducing the system cost and the PCB area of the application board. NCP360 is able to instantaneously disconnect the output from the input if the input voltage exceeds the overvoltage threshold (OVLO). NCP360 provides a negative-going flag (FLAG) output, which alerts the system that a fault has occurred. In addition, the device has ESD protected input (15 kV Air) when bypassed with a 1.0 µF or larger capacitor.
Features   Benefits
     
  • Very Fast Protection, Up to 20 V, with 25 µA Current Consumption
 
  • When wall adapter or AC-DC overvoltage appears, the internal pass element is turned off very fast in order to protect the downstream system. The current consumption is around 25 µA although the very fast turn off capability.
  • On-chip PMOS Transistor
 
  • No external device is necessary.
  • Overvoltage Lockout (OVLO)
 
  • Typical OVLO is set to 5.675 V. Additional threshold can be manufactured. Please contact your ON Semiconductor Sales contact for further information.
  • Undervoltage Lockout (UVLO)
 
  • Typical UVLO is set to 3.0 V. Additional thresholds can be manufactured. Please contact your ON Semiconductor Sales contact for further information.
  • Alert FLAG Output
 
  • The microcontroller can take into account Flag status and controls thanks to EN pin the pass element state.
  • EN Enable Pin
 
  • The OVP device can be forced to off state thanks to this pin.
  • Thermal Shutdown
 
  • When internal junction temperature is exceeded, the pass element is turned off.
  • 6-Lead UDFN 2 x 2 mm Package
 
  • Very small package, small thickness.
  • TSOP-5 3 x 3 mm Package
 
  • Low cost version.
  • These are Pb-Free Devices
   
  • Personal Digital Applications
   
  • MP3 Players
   
  • Computing
   
Applications
  • USB Devices
  • Mobile Phones
  • Peripherals
Technical Documentation & Design Resources
Data Sheets (1) Evaluation Board Documents (4)
Package Drawings (2)  
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCP360GEVB Active
Pb-free
USB Positive OVP Evaluation Board
Avnet (2015-07-09) : 2
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NCP360MUTBG Active
Pb-free
Halide free
Overvoltage Protection Circuit, USB Positive, with Internal PMOS FET and Status Flag, OVLO 5.675 V UDFN-6 517AB 1 Tape and Reel 3000 $0.3333
NCP360MUTXG Last Shipments 
Pb-free
Halide free
Overvoltage Protection Circuit, USB Positive, with Internal PMOS FET and Status Flag, OVLO 5.675 V UDFN-6 517AB 1 Tape and Reel 10000  
NCP360SNAET1G Active
Pb-free
Halide free
Overvoltage Protection Circuit, USB Positive, with Internal PMOS FET and Status Flag, OVLO 6.25 V TSOP-5 / SOT-23-5 483 1 Tape and Reel 3000 $0.24
NCP360SNAFT1G Active
Pb-free
Halide free
Overvoltage Protection Circuit, USB Positive, with Internal PMOS FET and Status Flag, OVLO 7.07 V TSOP-5 / SOT-23-5 483 1 Tape and Reel 3000 $0.24
NCP360SNAIT1G Active
Pb-free
Halide free
Overvoltage Protection Circuit, USB Positive, with Internal PMOS FET and Status Flag, OVLO 7.2 V TSOP-5 / SOT-23-5 483 1 Tape and Reel 3000 $0.24
NCP360SNT1G Active
Pb-free
Halide free
Overvoltage Protection Circuit, USB Positive, with Internal PMOS FET and Status Flag, OVLO 5.675 V TSOP-5 / SOT-23-5 483 1 Tape and Reel 3000 $0.24
NCV360SNAET1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Overvoltage Protection Circuit, USB Positive, with Internal PMOS FET and Status Flag TSOP-5 / SOT-23-5 483 1 Tape and Reel 3000 $0.2933
NCV360SNAFT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Overvoltage Protection Circuit, USB Positive, with Internal PMOS FET and Status Flag TSOP-5 / SOT-23-5 483 1 Tape and Reel 3000 $0.2933
NCV360SNT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Overvoltage Protection Circuit, USB Positive, with Internal PMOS FET and Status Flag TSOP-5 / SOT-23-5 483 1 Tape and Reel 3000 $0.2933
NCV361SNT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Overvoltage Protection Circuit, USB Positive, with Internal PMOS FET and Status Flag TSOP-5 / SOT-23-5 483 1 Tape and Reel 3000 $0.2933
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Mouser   (2015-07-09) : <1K
ON Semiconductor   (2015-07-08) : 21,000
PandS   (2015-07-09) : <1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 2 to 4
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 33,000
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 4 to 8
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 4 to 8
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 13 to 16
Datasheet: USB Positive Overvoltage Protection Controller with Internal PMOS FET and Status FLAG
Rev. 10 (834.0kB)
»View Material Composition
»Product Change Notification (5)
Product Overview

Product Compliance Status Description VCC Min (V) VCC Max (V) P(AV) Max (W) VIT+ Typ (V) VIT Typ (V) IDDH Max (uA) TA Min (°C) TA Max (°C) Package Type
 Pb-free 
 Halide free 
 Active     Overvoltage Protection Circuit, USB Positive, with Internal PMOS FET and Status Flag, OVLO 5.675 V   1.2   20   0.3   5.675   3   35   -40   85   UDFN-6 
 Pb-free 
 Halide free 
 Active     Overvoltage Protection Circuit, USB Positive, with Internal PMOS FET and Status Flag, OVLO 6.25 V   1.2   20   0.3   6.25   3   35   -40   85   TSOP-5 / SOT-23-5 
 Pb-free 
 Halide free 
 Active     Overvoltage Protection Circuit, USB Positive, with Internal PMOS FET and Status Flag, OVLO 7.07 V   1.2   20   0.3   7.07   3   35   -40   85   TSOP-5 / SOT-23-5 
 Pb-free 
 Halide free 
 Active     Overvoltage Protection Circuit, USB Positive, with Internal PMOS FET and Status Flag, OVLO 7.2 V   1.2   20   0.3   7.2   3   35   -40   85   TSOP-5 / SOT-23-5 
 Pb-free 
 Halide free 
 Active     Overvoltage Protection Circuit, USB Positive, with Internal PMOS FET and Status Flag, OVLO 5.675 V   1.2   20   0.3   5.675   3   35   -40   85   TSOP-5 / SOT-23-5 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Overvoltage Protection Circuit, USB Positive, with Internal PMOS FET and Status Flag   1.2   20   0.3   6.25   3   35   -40   85   TSOP-5 / SOT-23-5 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Overvoltage Protection Circuit, USB Positive, with Internal PMOS FET and Status Flag   1.2   20   0.3   7.07   3   35   -40   85   TSOP-5 / SOT-23-5 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Overvoltage Protection Circuit, USB Positive, with Internal PMOS FET and Status Flag   1.2   20   0.3   5.675   3   35   -40   85   TSOP-5 / SOT-23-5 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Overvoltage Protection Circuit, USB Positive, with Internal PMOS FET and Status Flag   1.2   20   0.3   5.675   3   35   -40   85   TSOP-5 / SOT-23-5 
Previously Viewed Products
Clear List

New Products
 

LC05132C01NMT  Battery Protection Controller with Integrated MOSFET, 1-Cell Lithium-Ion

  • Highly accurate detection voltage/current at Ta = Tj = 25°C, VCC = 3.7 V
  • Low impedance reduces heat dissipation
  • Reset function