Product Description
The NCP347 is able to disconnect the systems from its output pin in case wrong input operating conditions are detected. The system is positive overvoltage protected up to +28 V.
Due to this device using internal NMOS, no external device is necesary, reducing the system cost and the PCB area of the application board.
The NCP347 is able to instantaneously disconnect the output from the input, due to integrated Low R
on Power NMOS (65 mΩ, if the input voltage exceeds the overvoltage threshold (5.63 or 5.9 or 7.2 V) or undervoltage threshold, of 2.95 V (UVLO).
At powerup (EN(BAR) pin = low level), the V
out turns on 50 ms after the V
in exceeds the undervoltage threshold.
The NCP347 provides a negative going flag(FLAG(BAR)) output, which alerts the system that a fault has occurred.
In addition, the device has ESD-protected input (15 kV Air) when bypassed with a 1.0 µF or larger capacitor.
|
Features |
| |
|
-
Overvoltage Protection up to 28 V
|
-
On-Chip Low RDS(on) NMOS Transistor: 80 m
|
-
Overvoltage Lockout (OVLO)
|
-
Undervoltage Lockout (UVLO)
|
-
Internal 50 ms Startup Delay
|
|
|
|
|
-
Compliance to IEC61000-4-2 (Level 4), 8.0 kV (Contact), and 15 kV (Air)
|
-
ESD Ratings: Machine Model = B, Human Body Model = 3
|
|
|
|
Applications |
- Cell Phones, Camera Phones, Digital Still Cameras, Personal Digital Applicaitons, and MP3 Players
|