MOSFET Driver with Dual Outputs for Synchronous Buck Converters

Active

Overview

The NCP3420 is a single phase MOSFET gate driver optimized to drive the gates of both high-side and low-side power MOSFETs in a synchronous buck converter. The high-side and low-side driver is capable of driving a 3000 pF load with a 30 ns propagation delay and a 20 ns transition time. With a wide operating voltage range, high or low side MOSFET gate drive voltages can be optimized for the best efficiency. Internal adaptive nonoverlap circuitry reduces switching losses by preventing simultaneous conduction of both MOSFETs. Both gate outputs can be driven low by applying a low logic level to the Output Disable pin. An Undervoltage Lockout function ensures that both the driver outputs are low when the supply voltage is low, and a Thermal Shutdown function provides the IC with overtemperature protection.

  • MOSFET Driver

  • Desktop, Server

  • Thermal Shutdown Protection
  • Internal pulldown resistors suppress transient turn on of either MOSFET
  • Anti cross-conduction protection circuitry
  • One output signal controls both the upper and lower gate outputs
  • Output disable control turns off both MOSFETs
  • Complies with VRM10.x and VRM11.x specifications
  • Undervoltage lockout
  • Thermally enhanced package available

Tools and Resources

Product services, tools and other useful resources related to NCP3420
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
Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

NCP3420DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

MOSFET

2

High-Low

Junction Isolation

35

15

16

11

-

-

-

-

-

$0.1867

More Details

NCP3420MNR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

3000

N

MOSFET

2

High-Low

Junction Isolation

35

15

16

11

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.