LDO Regulator, 500 mA, Low Iq, with Power Good

Favorite

Overview

The NCP3337 is a high performance, low dropout regulator. With accuracy of ±0.9% over line and load and ultra low quiescent current and noise it encompasses all of the necessary features required by today consumer electronics. This unique device is guaranteed to be stable without a minimum load current requirement and stable with any type of capacitor as small as 1.0 µF. The NCP3337 also comes equipped with sense and noise reduction pins to increase the overall utility of the device. The NCP3337 offers reverse bias protection.

  • PCMCIA Card
  • Cellular Phones
  • Camcorders and Cameras
  • Networking Systems, DSL/Cable Modems
  • Cable SetTop Box
  • MP3/CD Players
  • DSP Supply
  • Displays and Monitors
  • PCMCIA Card
  • Cellular Phones
  • Camcoders and Cameras
  • Networking Systems, DSL/Cable Modems
  • Cable SetTop Box
  • MP3/CD Players
  • High Accuracy Over Line and Load (±0.9% at 25C)
  • Ultra Low Dropout Voltage at Full Load (260 mV typ)
  • No Minimum Output Current Required for Stability
  • Low Noise
  • Low Shutdown Current
  • Reverse Bias Protected
  • 2.9 V to 12 V Supply Range
  • Thermal Shutdown Protection
  • Current Limitation
  • Requires Only 1.0 µF Output Capacitance for Stability
  • Power Good Output
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP3337MN180R2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DFN-10

1

260

REEL

3000

N

Single

Positive

1.8

0.5

2.9

12

0.23

0.22

40

33

Yes

Yes

-

Price N/A

More Details

NCP3337MN250R2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DFN-10

1

260

REEL

3000

N

Single

Positive

2.5

0.5

2.9

12

0.23

0.22

40

35

Yes

Yes

-

Price N/A

More Details

NCP3337MN330R2G

Loading...

Active

CAD Model

Pb

A

H

P

DFN-10

1

260

REEL

3000

N

Single

Positive

3.3

0.5

2.9

12

0.23

0.22

40

46

Yes

Yes

-

$0.3808

More Details

NCP3337MN500R2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DFN-10

1

260

REEL

3000

N

Single

Positive

5

0.5

2.9

12

0.23

0.22

40

58

Yes

Yes

-

Price N/A

More Details

NCP3337MNADJR2G

Loading...

Active

CAD Model

Pb

A

H

P

DFN-10

1

260

REEL

3000

N

Single

Positive

Adj

0.5

2.9

12

0.23

0.22

40

46

Yes

Yes

-

$0.3808

More Details

Show More

1-25 of 25

Products per page

Jump to :