NCP3335A: Linear Voltage Regulator, LDO, Ultra High Accuracy, Low Iq, 500 mA
Product Description
The NCP3335A is a high performance, Low Quiescent Current Low Dropout (LDO) Linear Voltage Regulator. With accuracy of ±0.9% over line and load and ultra-low quiescent current and noise it encompasses all of the necessary features required by today's consumer electronics. This unique device is guaranteed to be stable without a minimum load current requirement and stable with any type of capacitor as small as 1.0 µF. The NCP3335A LDO Linear Voltage Regulator also comes equipped with sense and noise reduction pins to increase the overall utility of the device. The NCP3335A offers reverse bias protection.
Features
High Accuracy Over Line and Load (±0.9% at 25 °C)
UltraLow Dropout Voltage at Full Load (260 mV typ.)
No Minimum Output Current Required for Stability
Low Noise (31 Vrms w/10 nF Cnr and 51 Vrms w/out Cnr)
Low Shutdown Current (0.07 µA)
2.6 V to 12 V Supply Range
Thermal Shutdown Protection
Requires Only 1.0 µF Output capacitance for Stability
Stable with Any Type of Capacitor (including MLCC)
Available in 1.5V, 1.8V, 2.5 V, 2.8V, 2.85 V, 3.0V, 3.3 V, 5.0 V and Adjustable Output Voltages
Applications
Cellular Phones
Camcoders and Cameras
Networking Systems, DSL/Cable Modems
PCMCIA Card
Cable SetTop Box
MP3/CD Players
Displays and Monitors
DSP Supply
NCP3335ADM150R2G
Active
Linear Voltage Regulator, LDO, Ultra High Accuracy, Low Iq, 500 mA, Vout : 1.5 V
Single
Positive
1.5
0.5
12
1.43
0.8
55
31
Micro8™
NCP3335ADM180R2G
Active
Linear Voltage Regulator, LDO, Ultra High Accuracy, Low Iq, 500 mA, Vout : 1.8 V
Single
Positive
1.8
0.5
12
1.13
0.8
55
31
Micro8™
NCP3335ADM250R2G
Active
Linear Voltage Regulator, LDO, Ultra High Accuracy, Low Iq, 500 mA, Vout : 2.5 V
Single
Positive
2.5
0.5
12
0.34
0.8
55
31
Micro8™
NCP3335ADM280R2G
Active
Linear Voltage Regulator, LDO, Ultra High Accuracy, Low Iq, 500 mA, Vout : 2.8 V
Single
Positive
2.8
0.5
12
0.34
0.8
55
31
Micro8™
NCP3335ADM285R2G
Active
Linear Voltage Regulator, LDO, Ultra High Accuracy, Low Iq, 500 mA, Vout : 2.85 V
Single
Positive
2.85
0.5
12
0.34
0.8
55
31
Micro8™
NCP3335ADM300R2G
Active
Linear Voltage Regulator, LDO, Ultra High Accuracy, Low Iq, 500 mA, Vout : 3.0 V
Single
Positive
3
0.5
12
0.34
0.8
55
31
Micro8™
NCP3335ADM330R2G
Active
Linear Voltage Regulator, LDO, Ultra High Accuracy, Low Iq, 500 mA, Vout : 3.3 V
Single
Positive
3.3
0.5
12
0.34
0.8
55
31
Micro8™
NCP3335ADM500R2G
Active
Linear Voltage Regulator, LDO, Ultra High Accuracy, Low Iq, 500 mA, Vout : 5.0 V
Single
Positive
5
0.5
12
0.34
0.8
55
31
Micro8™
NCP3335ADMADJR2G
Active
Linear Voltage Regulator, LDO, Ultra High Accuracy, Low Iq, 500 mA, Vout : Adj
Single
Positive
Adjustable
0.5
12
0.34
0.8
55
31
Micro8™
NCP3335AMN150R2G
Active
Linear Voltage Regulator, LDO, Ultra High Accuracy, Low Iq, 500 mA, Vout : 1.5 V
Single
Positive
1.5
0.5
12
1.43
0.8
55
31
DFN-10
NCP3335AMN180R2G
Active
Linear Voltage Regulator, LDO, Ultra High Accuracy, Low Iq, 500 mA, Vout : 1.8 V
Single
Positive
1.8
0.5
12
1.13
0.8
55
31
DFN-10
NCP3335AMN250R2G
Active
Linear Voltage Regulator, LDO, Ultra High Accuracy, Low Iq, 500 mA, Vout : 2.5 V
Single
Positive
2.5
0.5
12
0.34
0.8
55
31
DFN-10
NCP3335AMN280R2G
Active
Linear Voltage Regulator, LDO, Ultra High Accuracy, Low Iq, 500 mA, Vout : 2.8 V
Single
Positive
2.8
0.5
12
0.34
0.8
55
31
DFN-10
NCP3335AMN285R2G
Active
Linear Voltage Regulator, LDO, Ultra High Accuracy, Low Iq, 500 mA, Vout : 2.85 V
Single
Positive
2.85
0.5
12
0.34
0.8
55
31
DFN-10
NCP3335AMN300R2G
Active
Linear Voltage Regulator, LDO, Ultra High Accuracy, Low Iq, 500 mA, Vout : 3.0 V
Single
Positive
3
0.5
12
0.34
0.8
55
31
DFN-10
NCP3335AMN330R2G
Active
Linear Voltage Regulator, LDO, Ultra High Accuracy, Low Iq, 500 mA, Vout : 3.3 V
Single
Positive
3.3
0.5
12
0.34
0.8
55
31
DFN-10
NCP3335AMN500R2G
Active
Linear Voltage Regulator, LDO, Ultra High Accuracy, Low Iq, 500 mA, Vout : 5.0 V
Single
Positive
5
0.5
12
0.34
0.8
55
31
DFN-10
NCP3335AMNADJR2G
Active
Linear Voltage Regulator, LDO, Ultra High Accuracy, Low Iq, 500 mA, Vout : Adj
Single
Positive
Adjustable
0.5
12
0.34
0.8
55
31
DFN-10
Case Outlines
846A-02
485C
Packages