LDO Regulator, 500 mA, Low Iq

Active

Overview

The NCP3334 is a high performance, low dropout (LDO) linear voltage regulator. With accuracy of +/-0.9% over line and load and ultra-low quiescent current and noise it encompasses all of the necessary features required by today's consumer electronics. This unique device is guaranteed to be stable without a minimum load current requirement and stable with any type of capacitor as small as 1.0 µF. The NCP3334 offers reverse bias protection.

  • PCMCIA Card
  • Cellular Phones
  • Camcoders and Cameras
  • Networking Systems, DSL/Cable Modems
  • Cable Set-Top Box
  • MP3/CD Players
  • Displays and Monitors

  • High Accuracy Over Line and Load (±0.9% at 25°C)
  • Low Dropout Voltage of 340 mV maximum at 500 mA
  • Low Noise of 38 µVrms
  • Low Shutdown Current (0.07 µA)
  • Reverse Bias Protected
  • 2.6 V to 12 V Supply Range
  • Thermal Shutdown Protection
  • Current Limitation
  • Requires only 1.0 uF Output Capacitance for Stability
  • Stable with any type of capacitor, including MLCC
  • No Minimum Output Current Required for Stability
  • This is a Pb Free Device

Tools and Resources

Product services, tools and other useful resources related to NCP3334
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP3334DADJG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

N

Single

Positive

Adj

0.5

2.6

12

0.34

0.19

55

38

Yes

No

-

Price N/A

More Details

NCP3334DADJR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

Single

Positive

Adj

0.5

2.6

12

0.34

0.19

55

38

Yes

No

-

$0.4599

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.