Controlled Load Switch, Soft-Start, 3.0 A

Favorite

Overview

The NCP330 is a low Ron N-channel MOSFET controlled by a soft-start sequence of 2 ms for mobile applications. The very low RDS(on) allows system supplying or battery charging up to DC 3A. The device is enable automatically if a Power Supply is connected on Vin pin (active High) and maintained off if no Vin (internal pull down).

  • Load Management
  • Mobile Phones
  • 1.8 V to 5.5 V operating voltage
  • 30 mΩ RDS(ON)
  • DC current up to 3 A
  • Buit in soft start
  • Reverse voltage protection
  • Active high enable pin with integrated bridge
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
Over Current - Shutdown (Y/N)

Over Current - Current Source (Y/N)

Current Limit (FIXED/ADJ/NO)

Over Voltage Protection (Y/N)

Reverse Current Blocking (Y/N)

FAULT Signal (Y/N)

PGOOD (Y/N)

UVLO (Y/N)

Rds(on) Typ (mΩ)

Max Current (A)

Output Discharge (Y/N)

IMON Output (Y/N)

Adjustable Slew Rate (Y/N)

Vin Min (V)

Vin Max (V)

Iq (µA)

eFuse / Hot Plug (Y/N)

Input / Output

Product Family

Reference Price

NCP330MUTBG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-4

1

260

REEL

3000

Y

N

N

-

N

N

N

N

N

26

3

N

N

N

1.8

5.5

100

N

1:1

-

$0.2533

More Details

NCV330MUTBG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-4

1

260

REEL

3000

Y

-

-

-

-

-

-

-

-

-

3

-

-

-

1.8

5.5

-

-

-

-

$0.2056

More Details

Show More

1-25 of 25

Products per page

Jump to :