NCP305: Voltage Detector Series with Open Drain N-Channel Output
Product Description
The NCP304 and NCP305 series are second generation ultra-low current voltage detectors. These devices are specifically designed for use as reset controllers in portable microprocessor based systems where extended battery life is paramount.
Each series features a highly accurate under voltage detector with hysteresis which prevents erratic system reset operation as the comparator threshold is crossed.
The NCP304 series consists of complementary output devices that are available with either an active high or active low reset output. The NCP305 series has an open drain N-channel output with an active low reset output.
The NCP304 and NCP305 device series are available in the SC-82AB package with standard under voltage thresholds. Additional thresholds that range from 0.9 V to 4.9 V in 100 mV steps can be manufactured.
Features
Quiescent Current of 1 uA Typical
High Accuracy Under Voltage Threshold of 2.0%
Wide Operating Voltage Range of 0.8 V to 10 V
Complementary or Open Drain Reset Output
Active Low or Active High Reset Output
Pb-Free Packages are Available
Applications
Microprocessor Reset Controller
Low Battery Detection
Power Fail Indicator
Battery Backup Detection
Telecom: Line Cards, Modems, Answering Machines, and FAX
NCP305LSQ09T1G
Active
Voltage Detector Series with Open Drain N-Channel Output, 0.9 V, Reset Low
1
10
0.9
1
Low
No
No
No
SC-82AB-4
NCP305LSQ11T1G
Active
Voltage Detector Series with Open Drain N-Channel Output, 1.1 V, Reset Low
1
10
1.1
1
Low
No
No
No
SC-82AB-4
NCP305LSQ15T1G
Active
Voltage Detector Series with Open Drain N-Channel Output, 1.5 V, Reset Low
1
10
1.5
1
Low
No
No
No
SC-82AB-4
NCP305LSQ16T1G
Active
Voltage Detector Series with Open Drain N-Channel Output, 1.6 V, Reset Low
1
10
1.6
1
Low
No
No
No
SC-82AB-4
NCP305LSQ17T1G
Active
Voltage Detector Series with Open Drain N-Channel Output, 1.7 V, Reset Low
1
10
1.7
1
Low
No
No
No
SC-82AB-4
NCP305LSQ18T1G
Active
Voltage Detector Series with Open Drain N-Channel Output, 1.8 V, Reset Low
1
10
1.8
1
Low
No
No
No
SC-82AB-4
NCP305LSQ20T1G
Active
Voltage Detector Series with Open Drain N-Channel Output, 2.0 V, Reset Low
1
10
2
1
Low
No
No
No
SC-82AB-4
NCP305LSQ22T1G
Active
Voltage Detector Series with Open Drain N-Channel Output, 2.2 V, Reset Low
1
10
2.2
1
Low
No
No
No
SC-82AB-4
NCP305LSQ23T1G
Active
Voltage Detector Series with Open Drain N-Channel Output, 2.3 V, Reset Low
1
10
2.3
1
Low
No
No
No
SC-82AB-4
NCP305LSQ24T1G
Active
Voltage Detector Series with Open Drain N-Channel Output, 2.4 V, Reset Low
1
10
2.4
1
Low
No
No
No
SC-82AB-4
NCP305LSQ25T1G
Active
Voltage Detector Series with Open Drain N-Channel Output, 2.5 V, Reset Low
1
10
2.5
1
Low
No
No
No
SC-82AB-4
NCP305LSQ26T1G
Active
Voltage Detector Series with Open Drain N-Channel Output, 2.6 V, Reset Low
1
10
2.6
1
Low
No
No
No
SC-82AB-4
NCP305LSQ27T1G
Active
Voltage Detector Series with Open Drain N-Channel Output, 2.7 V, Reset Low
1
10
2.7
1
Low
No
No
No
SC-82AB-4
NCP305LSQ28T1G
Active
Voltage Detector Series with Open Drain N-Channel Output, 2.8 V, Reset Low
1
10
2.8
1
Low
No
No
No
SC-82AB-4
NCP305LSQ29T1G
Active
Voltage Detector Series with Open Drain N-Channel Output, 2.9 V, Reset Low
1
10
2.9
1
Low
No
No
No
SC-82AB-4
NCP305LSQ30T1G
Active
Voltage Detector Series with Open Drain N-Channel Output, 3.0 V, Reset Low
1
10
3
1
Low
No
No
No
SC-82AB-4
NCP305LSQ30T3G
Active
Voltage Detector Series with Open Drain N-Channel Output, 3.0 V, Reset Low
1
10
3
1
Low
No
No
No
SC-82AB-4
NCP305LSQ31T1G
Active
Voltage Detector Series with Open Drain N-Channel Output, 3.1 V, Reset Low
1
10
3.1
1
Low
No
No
No
SC-82AB-4
NCP305LSQ32T1G
Active
Voltage Detector Series with Open Drain N-Channel Output, 3.2 V, Reset Low
1
10
3.2
1
Low
No
No
No
SC-82AB-4
NCP305LSQ33T1G
Active
Voltage Detector Series with Open Drain N-Channel Output, 3.3 V, Reset Low
1
10
3.3
1
Low
No
No
No
SC-82AB-4
NCP305LSQ34T1G
Active
Voltage Detector Series with Open Drain N-Channel Output, 3.4 V, Reset Low
1
10
3.4
1
Low
No
No
No
SC-82AB-4
NCP305LSQ35T1G
Active
Voltage Detector Series with Open Drain N-Channel Output, 3.5 V, Reset Low
1
10
3.5
1
Low
No
No
No
SC-82AB-4
NCP305LSQ36T1G
Active
Voltage Detector Series with Open Drain N-Channel Output, 3.6 V, Reset Low
1
10
3.6
1
Low
No
No
No
SC-82AB-4
NCP305LSQ37T1G
Active
Voltage Detector Series with Open Drain N-Channel Output, 3.7 V, Reset Low
1
10
3.7
1
Low
No
No
No
SC-82AB-4
NCP305LSQ40T1G
Active
Voltage Detector Series with Open Drain N-Channel Output, 4.0 V, Reset Low
1
10
4
1
Low
No
No
No
SC-82AB-4
NCP305LSQ44T1G
Active
Voltage Detector Series with Open Drain N-Channel Output, 4.4 V, Reset Low
1
10
4.4
1
Low
No
No
No
SC-82AB-4
NCP305LSQ45T1G
Active
Voltage Detector Series with Open Drain N-Channel Output, 4.5 V, Reset Low
1
10
4.5
1
Low
No
No
No
SC-82AB-4
NCP305LSQ47T1G
Active
Voltage Detector Series with Open Drain N-Channel Output, 4.7 V, Reset Low
1
10
4.7
1
Low
No
No
No
SC-82AB-4
NCP305LSQ49T1G
Active
Voltage Detector Series with Open Drain N-Channel Output, 4.9 V, Reset Low
1
10
4.9
1
Low
No
No
No
SC-82AB-4
NCV305LSQ11T1G
AEC Qualified
PPAP Capable
Pb-free
Halide free
Active
Voltage Detector Series with Open Drain N-Channel Output, 1.1V, Reset Low, Auto
SC-82AB-4
NCV305LSQ20T1G
Active
Voltage Detector Series with Open Drain N-Channel Output, ANA UNDRVLTG DTECT 2.0V A
SC-82AB-4
NCV305LSQ23T1G
AEC Qualified
PPAP Capable
Pb-free
Halide free
Active
Voltage Detector Series with Open Drain N-Channel Output, 2.3V Reset Low, Auto
SC-82AB-4
NCV305LSQ44T1G
Active
Voltage Detector Series with Open Drain N-Channel Output, 4.4 V, Reset Low
1
10
4.4
1
Low
No
No
No
SC-82AB-4
Case Outlines
419C-02
Packages