300 mA Low Noise, Low Dropout Linear Voltage Regulator

Favorite

Overview

The NCP2860 is a low noise, low dropout linear regulator that can drive 300 mA from a 3.0 V to 6.0 V input. It is offered with an adjustable output between 1.25 V to 5.8 V and in a fixed output voltage of 2.77 V. Along with Thermal Overload and Short Circuit Protection, the device has several useful features such as a Shutdown function, a Fault indicator and a Soft Start capability. The excellent performances that the NCP2860 features in terms of transient response, PSRR and noise make it an ideal solution for audio applications (e.g. audio amplifier drivers).

  • Cellular Phone
  • Handheld Instruments
  • High Output Current (300 mA Max)
  • Low Output Voltage Noise: 60 µVrms
  • Low Dropout (150 mV @ Iout = 300 mA)
  • Thermal Overload and Short Circuit Protections
  • Very Low Consumption in Shutdown Mode (10 nA)
  • High Power Supply Rejection Ratio(60 dB @ 1 kHz)
  • FAULTbar Indicator
  • Programmable Output Voltage
  • Soft Start
  • Pb-Free Package is Available
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP2860DM277R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

4000

N

Single

Positive

2.77

0.3

3

6

0.15

-

60

60

Yes

Yes

-

Price N/A

More Details

NCP2860DMADJR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

4000

N

Single

Positive

Adjustable

0.3

3

6

0.155

-

69

60

Yes

Yes

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :