Synchronous Buck Converter, 1 MHz, 3.0 A

Favorite

Overview

The NCP1599 is a fixed 1 MHz, high-output-current, synchronous PWM converter that integrates a low-resistance, high-side P-channel MOSFET and a low-side N-channel MOSFET. The NCP1599 utilizes internally compensated current mode control to provide good transient response, ease of implementation, and excellent loop stability. It regulates input voltages from 3.0 V to 5.5 V down to an output voltage as low as 0.8 V and is able to supply up to 3.0 A of load current. The NCP1599 includes an internally fixed switching frequency (FSW), and an internal soft-start to limit inrush current. Other features include cycle-by-cycle current limiting, short-circuit protection, power saving mode and thermal shutdown.

  • +5V DC-DC Regulator
  • Set-Top-Box
  • LCD-TV / DTV / Plasma TV
  • USB Powered Devices
  • Input voltage range of 2.7 V to 5.5 V
  • Internal 140mΩ / 90mΩ MOSFETs
  • Cycle-by-Cycle Current Limiting
  • Overtemperature Protection
  • Start-up with Pre-Biased Output Load
  • 0.8 V +/- 1.5% Reference Voltage
  • Power Saving Mode During Light Load
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
Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

NCP1599MNTWG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DFN-6

1

260

REEL

3000

N

Step-Down

Voltage Mode

3

5.5

Adjustable

3

90

1000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :