Synchronous Buck Converter, 1 MHz, 2.0 A

Favorite

Overview

The NCP1597A family is a fixed 1 MHz frequency, high-output-current, synchronous PWM converter that integrate low-resistance, high-side P-channel MOSFETs and low-side N-channel MOSFETs. The NCP1597A utilizes current mode control to provide fast transient response and excellent loop stability and supports PFM mode at light load for higher efficiency. It regulates input voltages from 4.0 V to 5.5 V down to an output voltage as low as 0.8 V and is able to supply up to 2.0 A.

The NCP1597A has features including fixed internally switching frequency (FSW), and an internal soft-start to limit inrush currents. Using the EN pin, shutdown supply current is reduced to 1 µA maximum.

Other features include cycle-by-cycle current limiting; short-circuit protection, power saving mode and thermal shutdown. The NCP1597A is pin to pin compatible to the 1.5A NCP1595A. The NCP1597B offers the same performance in a 10-pin 3x3mm DFN package.

  • USB Powered Devices
  • Hard Disk Drive (HDD)
  • DSP Power
  • Set-Top-Box
  • Input voltage range from 4.0 V to 5.5 V
  • Internal 140m / 90m MOSFETs
  • Fixed 1 MHz Switching Frequency
  • Hiccup Mode Short-Circuit Protection
  • Thermal Shutdown Protection
  • Adjustable Output Voltage Down to 0.8 V
  • PFM Mode at Light Load
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
Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

NCP1597AMNTWG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DFN-6

1

260

REEL

3000

N

Step-Down

Current Mode

4

5.5

0.8 to 4.95

2

90

1000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :