Low Voltage Synchronous Buck Controller

Favorite

Overview

The NCP1580 is a voltage mode PWM controller designed to operate from a 5.0V or 12V supply and produce an output voltage as low as 0.8V. This 8-pin device provides an optimal level of integration to reduce size and cost of the power supply. The NCP1580 has a fixed 350 kHz oscillator and soft-start function. The NCP1580 provides a 1.5A floating gate driver design to drive N-Channel MOSFETs in a synchronous configuration. Adaptive non-overlap circuitry reduces switching losses by preventing simultaneous conduction of both outputs. Protection features include thermal shutdown and undervoltage lockout (UVLO). The NCP1580 is available in a 8-pin SOIC package.

  • Graphics Cards
  • DSP and FPGA Power Supplies
  • Desktop Motherboards
  • Input Voltage Range from 4.5 to 13.2V
  • 350 kHZ Internal Oscillator
  • Boost Pin Operates to 26.5V
  • Voltage Mode PWM Control
  • 0.8V +/- 1.5% Internal Reference Voltage
  • Adjustable Output Voltage
  • Internal Soft-Start
  • Internal 1.5A Gate Drivers
  • Adaptive Non-Overlap Circuit
  • 90% Max Duty Cycle
  • Input UVLO
  • Overtemperature Protection
  • Fully Specified over -40 degree C to 85 degree C
  • Pb-Free Package is Available
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
Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP1580DR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

REEL

2500

N

-

1

Voltage Mode

4.5

13.2

350

Price N/A

More Details

NCP1580DR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

-

1

Voltage Mode

4.5

13.2

350

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :