Low Voltage Synchronous Buck Controller

Favorite

Overview

The NCP1571 is a low voltage buck controller. It provides the control for a DC/DC power solution producing an output voltage as low as 0.980 V over a wide current range. The NCP1571-based solution is powered from 12 V with the output derived from a 2-7 V supply. It contains all required circuitry for a synchronous NFET buck regulator using the V2 control method to achieve the fastest possible transient response and best overall regulation. NCP1571 operates at a fixed internal 200 kHz frequency and is packaged in an SO-8. This device provides undervoltage lockout protection, Soft Start, Power Good with delay, and built-in adaptive non-overlap. During undervoltage lockout, the NCP1571 controller allows the power supply output to drift down, allowing the load time to shut off. This operation distinguishes the NCP1571 from other parts in its family.

  • 0.980 V +/- 1.0% Reference Voltage
  • V2™ Control Topology
  • 200 ns Transient Response
  • Programmable Soft Start
  • Power Good
  • Programmable Power Good Delay
  • 40 ns Gate Rise and Fall Times (3.3 nF Load)
  • Adaptive FET Non-Overlap Time
  • Fixed 200 kHz Oscillator Frequency
  • Undervoltage Lockout Holds Both Gate Outputs Low
  • On/Off Control Through Use of the COMP Pin
  • Overvoltage Protection through Synchronous MOSFETs
  • Synchronous N-Channel Buck Design
  • Dual Supply, 12 V Control, 2-7 V Power Source
  • Pb-Free Package is Available
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
Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP1571D

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

TUBE

98

N

-

1

V2

11.4

12.6

200

Price N/A

More Details

NCP1571DG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

N

-

1

V2

11.4

12.6

200

Price N/A

More Details

NCP1571DR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

REEL

2500

N

-

1

V2

11.4

12.6

200

Price N/A

More Details

NCP1571DR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

-

1

V2

11.4

12.6

200

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :