LDO Regulator, 300 mA, Dual Output, Low Dropout, Low Iq, High PSRR

Favorite

Overview

The NCP154 is 300 mA, Dual Output Linear Voltage Regulator that offers two independent input pins and provides a very stable and accurate voltage with ultra low noise and very high Power Supply Rejection Ratio (PSRR) suitable for RF applications. The device doesn’t require any additional noise bypass capacitor to achieve ultra low noise performance. In order to optimize performance for batteryoperated portable applications, the NCP154 employs the Adaptive Ground Current Feature for low ground current consumption during light-load conditions.

  • Wireless modules
  • Touchscreen controler
  • Camera supply module
  • MCU and low power FPGA
  • Smartphone
  • Portable device
  • Wireless headset
  • Tablet
  • Battery powered device
  • Wearable electronic
  • Low Dropout: 140 mV Typical at 300 mA
  • High PSRR: 75dB at 1kHz
  • Very Low Quiescent Current of Typ. 55 µA per channel
  • Operating Input Voltage Range: 1.7 V to 5.5 V
  • Available in XDFN-6 1.2 x 1.2 mm Package
  • Thermal Shutdown and Current Limit Protections

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

16

Share

Product Groups:

Orderable Parts:

16

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP154MX100180TAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-8

1

260

REEL

3000

N

Dual

Positive

1.8

0.3

1.9

5.25

0.335

0.055

75

75

Yes

No

Consumer

Price N/A

More Details

NCP154MX150280TAG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-8

1

260

REEL

5000

N

Dual

Positive

2.8

0.3

1.9

5.25

0.36

0.055

75

75

Yes

No

Consumer

$0.176

More Details

NCP154MX180270TAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-8

1

260

REEL

3000

N

Dual

Positive

2.7

0.3

1.9

5.25

0.335

0.055

75

75

Yes

No

Consumer

Price N/A

More Details

NCP154MX180280TAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-8

1

260

REEL

3000

N

Dual

Positive

2.8

0.3

1.9

5.25

0.335

0.055

75

75

Yes

No

Consumer

Price N/A

More Details

NCP154MX180290TAG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-8

1

260

REEL

5000

N

Dual

Positive

2.9

0.3

1.9

5.25

0.335

0.055

75

75

Yes

No

Consumer

$0.176

More Details

NCP154MX180300TAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-8

1

260

REEL

3000

N

Dual

Positive

3.3

0.3

1.9

5.25

0.335

0.055

75

75

Yes

No

Consumer

Price N/A

More Details

NCP154MX280270TAG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-8

1

260

REEL

5000

N

Dual

Positive

2.8

0.3

1.9

5.25

0.165

0.055

75

75

Yes

No

Consumer

$0.176

More Details

NCP154MX280280TAG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-8

1

260

REEL

5000

N

Dual

Positive

2.8

0.3

1.9

5.25

0.16

0.055

75

75

Yes

No

Consumer

$0.176

More Details

NCP154MX300180TAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-8

1

260

REEL

3000

N

Dual

Positive

3

0.3

1.9

5.25

0.335

0.055

75

75

Yes

No

Consumer

Price N/A

More Details

NCP154MX300300TAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-8

1

260

REEL

3000

N

Dual

Positive

3

0.3

1.9

5.25

0.15

0.055

75

75

Yes

No

Consumer

Price N/A

More Details

NCP154MX310310TAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-8

1

260

REEL

3000

N

Dual

Positive

3.1

0.3

1.9

5.25

0.145

0.055

75

75

Yes

No

Consumer

Price N/A

More Details

NCP154MX330180TAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-8

1

260

REEL

3000

N

Dual

Positive

3.3

0.3

1.9

5.25

0.335

0.055

75

75

Yes

No

Consumer

Price N/A

More Details

NCP154MX330280TAG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-8

1

260

REEL

5000

N

Dual

Positive

3.3

0.3

1.9

5.25

0.16

0.055

75

75

Yes

No

Consumer

$0.176

More Details

NCP154MX330285TAG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-8

1

260

REEL

5000

N

Dual

Positive

3.3

0.3

1.9

5.25

0.16

0.055

75

75

Yes

No

Consumer

$0.176

More Details

NCP154MX330300TAG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-8

1

260

REEL

5000

N

Dual

Positive

3.3

0.3

1.9

5.25

0.15

0.055

75

75

Yes

No

Consumer

$0.176

More Details

NCP154MX330330TAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-8

1

260

REEL

3000

N

Dual

Positive

3.3

0.3

1.9

5.25

0.14

0.055

75

75

Yes

No

Consumer

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :