LDO Regulator, 150 mA, Dual Output, Low Iq, High PSRR

Favorite

Overview

The NCP152 is 150 mA, Dual Output Linear Voltage Regulator that provides a very stable and accurate voltage with very low noise and high Power Supply Rejection Ratio (PSRR) suitable for RF applications. The device doesn’t require any additional noise bypass capacitor to achieve very low noise performance. In order to optimizeperformance for battery operated portable applications, the NCP152 employs the Adaptive Ground Current Feature for low ground current consumption during light−load conditions.

  • Touchscreen Controller Supply
  • Wireless module
  • Camera supply module
  • MCU and low power FPGA supply
  • Smartphone
  • Portable device
  • Wireless handset
  • Tablet
  • Battery powered device
  • Wearable electronic
  • Low Dropout: 140 mV Typical at 150 mA
  • High PSRR: 75dB at 1kHz
  • Thermal Shutdown and Current Limit Protections
  • Very Low Quiescent Current of Typ. 50 µA
  • Available in XDFN-6 1.2 x 1.2 mm Package
  • Operating Input Voltage Range: 1.7 V to 5.5 V

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

13

Share

Product Groups:

Orderable Parts:

13

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP152MX150280TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

3000

N

Dual

Positive

2.8

0.15

1.9

5.25

0.37

0.05

75

75

Yes

No

Consumer

Price N/A

More Details

NCP152MX180150TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

3000

N

Dual

Positive

1.8

0.15

1.9

5.25

0.37

0.05

75

75

Yes

No

Consumer

Price N/A

More Details

NCP152MX180180TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

3000

N

Dual

Positive

1.8

0.15

1.9

5.25

0.27

0.05

75

75

Yes

No

Consumer

Price N/A

More Details

NCP152MX180280TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

3000

N

Dual

Positive

2.8

0.15

1.9

5.25

0.27

0.05

75

75

Yes

No

Consumer

Price N/A

More Details

NCP152MX280120TCG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

5000

Y

Dual

Positive

2.8

0.15

1.9

5.25

0.16

0.05

75

75

Yes

No

Consumer

$0.2183

More Details

NCP152MX280180TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

3000

N

Dual

Positive

2.8

0.15

1.9

5.25

0.27

0.05

75

75

Yes

No

Consumer

Price N/A

More Details

NCP152MX300180TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

3000

N

Dual

Positive

3

0.15

1.9

5.25

0.27

0.05

75

75

Yes

No

Consumer

Price N/A

More Details

NCP152MX300280TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

3000

N

Dual

Positive

3

0.15

1.9

5.25

0.16

0.05

75

75

Yes

No

Consumer

Price N/A

More Details

NCP152MX300300TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

3000

N

Dual

Positive

3

0.15

1.9

5.25

0.15

0.05

75

75

Yes

No

Consumer

Price N/A

More Details

NCP152MX330180TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

3000

N

Dual

Positive

3.3

0.15

1.9

5.25

0.27

0.05

75

75

Yes

No

Consumer

Price N/A

More Details

NCP152MX330280TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

3000

N

Dual

Positive

3.3

0.15

1.9

5.25

0.16

0.05

75

75

Yes

No

Consumer

Price N/A

More Details

NCP152MX330300TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

3000

N

Dual

Positive

3.3

0.15

1.9

5.25

0.15

0.05

75

75

Yes

No

Consumer

Price N/A

More Details

NCP152MX330330TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

3000

N

Dual

Positive

3.3

0.15

1.9

5.25

0.14

0.05

75

75

Yes

No

Consumer

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :