LDO Regulator, 500 mA, Ultra-Low Dropout, High PSRR, with Bias Rail

Favorite

Overview

NCP145 is a 500 mA LDO equipped with NMOS passtransistor and a separate bias supply voltage (VBIAS). The deviceprovides very stable, accurate output voltage with low noise suitablefor space constrained, noise sensitive applications. In order tooptimize performance for battery operated portable applications, theNCP145 features low IQ consumption. The XDFN4 1.2 mm x 1.2 mm package is optimized for use in space constrained applications.

  • Portable and Battery Powered Equipment
  • Smartphones
  • Tablets
  • Cameras
  • DVRs
  • Camcorders
  • Ultra-Low Dropout of Typ. 140mV
  • Fixed Output Voltage options from 1.0V to 1.8V
  • 140 mV typical dropout at the full 500 mA load.
  • Guaranteed Output Current from 0mA to 500mA
  • 0.5% Typical Output Voltage Accuracy
  • Output Current in Excess of 500mA
  • Output Active Discharge option available
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP145AMX100TCG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

XDFN-4

1

260

REEL

3000

N

Single

Positive

1

0.5

1

5.5

0.14

0.08

80

40

Yes

No

Consumer

Price N/A

More Details

NCP145AMX105TCG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-4

1

260

REEL

3000

Y

Single

Positive

1.05

0.5

1.05

5.5

0.14

0.08

80

40

Yes

No

Consumer

$0.122

More Details

NCP145AMX120TCG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-4

1

260

REEL

5000

N

Single

Positive

1.2

0.5

1.2

5.5

0.14

0.08

80

40

Yes

No

Consumer

$0.088

More Details

NCP145CMX120TCG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-4

1

260

REEL

5000

N

Single

Positive

1.2

0.5

1.2

5.5

0.14

0.08

80

40

Yes

No

Consumer

$0.088

More Details

Show More

1-25 of 25

Products per page

Jump to :