LDO Regualator, 150 mA, Ultra-Low Dropout, High PSRR, with Bias Rail

Favorite

Overview

NCP121 is a High Accuracy 150 mA VLDO equipped with NMOS passtransistor and a separate bias supply voltage (VBIAS). The deviceprovides stable, very accurate output voltage with low noise suitablefor space constrained, noise sensitive applications. In order tooptimize performance for battery operated portable applications, theNCP121 features low IQ consumption. The XDFN6 1.2 mm x 1.2 mmpackage is optimized for use in space constrained applications

  • Battery - powered and Portable Equipment
  • Smartphones, Tablets
  • Cameras, DVRs, Camcorders
  • Ultra-Low Dropout of Typ. 37mV
  • Fixed Output Voltage options from 0.8V to 2.1V
  • 37 mV typical dropout at the full 150 mA load.
  • Guaranteed Output Current from 0mA to 150mA
  • 0.2% Typical Output Voltage Accuracy
  • Output Current in Excess of 150mA
  • Output Active Discharge option available

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

8

Share

Product Groups:

Orderable Parts:

8

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP121AMX140TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

3000

N

Single

Positive

1.4

0.15

0.8

5.5

0.037

0.08

80

40

Yes

No

Consumer

Price N/A

More Details

NCP121AMX145TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

3000

N

Single

Positive

1.45

0.15

0.8

5.5

0.037

0.08

80

40

Yes

No

Consumer

Price N/A

More Details

NCP121AMX160TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

3000

N

Single

Positive

1.6

0.15

0.8

5.5

0.037

0.08

80

40

Yes

No

Consumer

Price N/A

More Details

NCP121AMX165TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

3000

N

Single

Positive

1.65

0.15

0.8

5.5

0.037

0.08

80

40

Yes

No

Consumer

Price N/A

More Details

NCP121AMX170TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

3000

N

Single

Positive

1.7

0.15

0.8

5.5

0.037

0.08

80

40

Yes

No

Consumer

Price N/A

More Details

NCP121AMX173TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

3000

N

Single

Positive

1.73

0.15

0.8

5.5

0.037

0.08

80

40

Yes

No

Consumer

Price N/A

More Details

NCP121AMX175TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

3000

N

Single

Positive

1.75

0.15

0.8

5.5

0.037

0.08

80

40

Yes

No

Consumer

Price N/A

More Details

NCP121AMX185TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

3000

N

Single

Positive

1.85

0.15

0.8

5.5

0.037

0.08

80

40

Yes

No

Consumer

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :