LDO Regulator, 150 mA, Ultra-Low Dropout, High PSRR, with Bias Rail

Favorite

Overview

NCP120 is a 150 mA VLDO equipped with NMOS passtransistor and a separate bias supply voltage (VBIAS). The deviceprovides very stable, accurate output voltage with low noise suitablefor space constrained, noise sensitive applications. In order tooptimize performance for battery operated portable applications, theNCP120 features low IQ consumption. The XDFN6 1.2 mm x 1.2 mmpackage is optimized for use in space constrained applications

  • Battery - powered and Portable Equipment
  • Smartphones, Tablets
  • Cameras, DVRs, Camcorders
  • Ultra-Low Dropout of Typ. 37mV
  • Fixed Output Voltage options from 0.8V to 2.1V
  • 37 mV typical dropout at the full 150 mA load.
  • Guaranteed Output Current from 0mA to 150mA
  • 0.5% Typical Output Voltage Accuracy
  • Output Current in Excess of 150mA
  • Output Active Discharge option available

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

16

Share

Product Groups:

Orderable Parts:

16

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP120AMX080TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

3000

N

Single

Positive

0.8

0.15

6.3

5.5

0.037

0.08

80

40

Yes

No

Consumer

Price N/A

More Details

NCP120AMX105TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

3000

N

Single

Positive

1.05

0.15

6.3

5.5

0.037

0.08

80

40

Yes

No

Consumer

Price N/A

More Details

NCP120AMX110TCG

Loading...

Lifetime

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

5000

N

Single

Positive

1.1

0.15

6.3

5.5

0.037

0.08

80

40

Yes

No

Consumer

$0.1067

More Details

NCP120AMX115TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

3000

N

Single

Positive

1.15

0.15

6.3

5.5

0.037

0.08

80

40

Yes

No

Consumer

Price N/A

More Details

NCP120AMX120TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

3000

N

Single

Positive

1.2

0.15

6.3

5.5

0.037

0.08

80

40

Yes

No

Consumer

Price N/A

More Details

NCP120AMX150TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

3000

N

Single

Positive

1.5

0.15

6.3

5.5

0.037

0.08

80

40

Yes

No

Consumer

Price N/A

More Details

NCP120AMX180TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

3000

N

Single

Positive

1.8

0.15

6.3

5.5

0.037

0.08

80

40

Yes

No

Consumer

Price N/A

More Details

NCP120AMX210TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

3000

N

Single

Positive

2.1

0.15

6.3

5.5

0.037

0.08

80

40

Yes

No

Consumer

Price N/A

More Details

NCP120BMX080TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

3000

N

Single

Positive

0.8

0.15

6.3

5.5

0.037

0.08

80

40

Yes

No

Consumer

Price N/A

More Details

NCP120BMX105TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

3000

N

Single

Positive

1.05

0.15

6.3

5.5

0.037

0.08

80

40

Yes

No

Consumer

Price N/A

More Details

NCP120BMX110TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

3000

N

Single

Positive

1.1

0.15

6.3

5.5

0.037

0.08

80

40

Yes

No

Consumer

Price N/A

More Details

NCP120BMX115TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

3000

N

Single

Positive

1.15

0.15

6.3

5.5

0.037

0.08

80

40

Yes

No

Consumer

Price N/A

More Details

NCP120BMX120TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

3000

N

Single

Positive

1.2

0.15

6.3

5.5

0.037

0.08

80

40

Yes

No

Consumer

Price N/A

More Details

NCP120BMX150TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

3000

N

Single

Positive

1.5

0.15

6.3

5.5

0.037

0.08

80

40

Yes

No

Consumer

Price N/A

More Details

NCP120BMX180TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

3000

N

Single

Positive

1.8

0.15

6.3

5.5

0.037

0.08

80

40

Yes

No

Consumer

Price N/A

More Details

NCP120BMX210TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

3000

N

Single

Positive

2.1

0.15

6.3

5.5

0.037

0.08

80

40

Yes

No

Consumer

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :