Integrated PoE-PD Interface Controller with programmable UVLO, IEEE 802.3at, 30W

Favorite

Overview

The NCP1093 and NCP1094 are members of ON Semiconductor’s Power over Ethernet (PoE) Powered Device (PoE−PD) product family and integrate an IEEE802.3at certified interface controller.

Both variants incorporate the required functions such as detection, classification, under voltage lockout, inrush and operational current limit. A power good and NCLASS_AT signal have been added to guarantee proper control of the DC-DC converter for both type-I and type-II operation. In addition, the NCP1093 offers programmable under voltage lockout while the NCP1094 provides an auxiliary pin for applications supporting auxiliary supplies.

The NCP1093 and NCP1094 are fabricated in a robust high voltage process and integrate a rugged vertical N-channel DMOS suitable for the most demanding environments and is capable of withstanding harsh environments such as hot swap and cable ESD events.

The functionality of the NCP1093 can be tested using the NCP1094GEVB Evaluation Board (excepting the adjustable UVLO function).

  • Voice over IP
  • Wireless access points
  • IP camera
  • WiMax
  • Fully Supports IEEE 802.3af/at specifications- Allows for up to 30W of power- Certified interoperability between PoE devices
  • Overtemperature protection
  • Industrial temperature range 40C to 85C with full operation up
    to 125C junction temperature
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
PoE Standard

Input Power

PoE Class

Pass-FET RDS(on)

Rear Aux. Vcc

DC/DC Topology

Features

Reference Price

NCP1093MNRG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DFN-10

3

260

REEL

3000

Y

802.3at

25.5

4

600

27

-

Programmable UVLO

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :