Offline Controller, PFC and Half Bridge Resonant Mode, for LED Lighting

Favorite

Overview

The NCL30051 is a combination of a power factor correction (PFC) and half-bridge resonant controller optimized for off-line LED lighting applications. The device integrates all the features needed to implement a hightly efficient and small form factor LED driver. It contains a critical conduction mode (CrM) fixed on time boost controller and a half-bridge resonant controller with a built-in 600 V high side gate driver. The half-bridge stage operates at a fixed frequency - greatly simplifying the control implementation. The output (current or voltage)regulation can be achieved by adjusting the PFC stage output voltage based on a feedback signal generated external to the controller. This device includes an enable input on the FFC feedback pin, PFC open feedback protection, and PFC overvoltage and undervoltage detectors. Other features included in the NCL30051 are a 600 V startup circuit and an adjustable frequency oscillator with a divide by 2 circuit to assure a balanced duty ratio. Controller sequencing is built-in simplying the system design.

  • High Efficiency LED Drivers and Power Supplies
  • Lighting Electronic Control Gear
  • Light Ballasts
  • LED Wall Packs and Wall Washers
  • High Performance Outdoor LED Fixtures
  • Low Bay LED Luminaires
  • High Power LED Spot Lighting
  • Voltage-mode CrM fixed on time PFC boost controller
  • PFC Open Feedback Loop Protection
  • Fixed Frequency Resonant Half-bridge Controller
  • 600 V High Side Gate Driver
  • Up to 600 V Startup Circuit
  • Half Bridge Disable input
  • PFC Bulk Undervoltage and Overvoltage Detectors
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
Topology

VI Min (V)

VI Max (V)

VO Max (V)

IO Max (mA)

fSW Typ (kHz)

Reference Price

NCL30051DR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

Half-Bridge

16.3

600

150

3000

Variable

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :