High Speed Quad-Channel Digital Isolator

Favorite

Overview

The NCID94xx is a galvanically isolated high−speed quad−channeldigital isolator with output enable. This device supports isolatedcommunications thereby allowing digital signals to communicatebetween systems without conducting ground loops or hazardousvoltages.It utilizes ON Semiconductor patented galvanic off−chip capacitorisolation technology and optimized IC design to achieve highinsulation and high noise immunity, characterized by high commonmode rejection and power supply rejection specifications. The thickceramic substrate yields capacitors with ~25 times the thickness ofthin film on−chip capacitors and coreless transformers. The result is acombination of the electrical performance benefits that digitalisolators offer with the safety reliability of a >0.5 mm insulator barriersimilar to what has historically been offered by optocouplers.The device is housed in a 16−pin wide body small outline package.

  • Isolated PWM Control
  • Industrial Fieldbus Communications
  • Microprocessor System Interface (SPI, I2C, etc.)
  • Programmable Logic Control
  • Isolated Data Acquisition System
  • Voltage Level Translator
  • Power Supply
  • On Board Chargers
  • Traction Inverters
  • The only Digital Isolator available that includes insulation reliability that matches optocouplers
  • DTI (Distance Through Insulation): ≥ 0.5 mm
  • Maximum Working Insulation Voltage: 2000 Vpeak
  • Specifications Guaranteed Over 2.5 V to 5.5 V Supply Voltage and−40°C to 125°C Extended Temperature Range
  • No insulation material wear out over time up to 1500V, no LED degradation, consistent performance from device-to-device
  • 100 KV/µs Minimum Common Mode Rejection
  • Full Duplex, Bi−directional Communication
  • 8 mm Creepage and Clearance Distance to Achieve Reliable HighVoltage Insulation.
  • Over Temperature Detection
  • Output Enable Function (Primary and Secondary Side)
  • NCIV Prefix for Automotive and Other Applications RequiringUnique Site and Control Change Requirements; AEC−Q100Qualified and PPAP Capable (Pending)
  • Safety and Regulatory Approvals
    ♦ UL1577, 5000 VRMS for 1 Minute
    ♦ DIN EN/IEC 60747−17 (Pending)
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
Total Channels

Reverse Channels

Output Enable

VISO (Min) (VRMS)

VIOTM (Min) (V)

Data Rate (Mbps)

TPLH (Max) (ns)

TPHL (Max) (ns)

PWD (Max) (ns)

CMTI (Min) (kV/µs)

VDD (Max) (V)

DTI (Min) (mm)

ECRCL (Min) (mm)

TOPR (Min) (°C)

TOPR (Max) (°C)

Reference Price

NCID9411

Loading...

Active

CAD Model

Pb

A

H

P

SOIC16 W

1

260

TUBE

1000

Y

4

1

Yes

5000

8000

10

170

170

70

100

5.5

0.5

8

-40

125

$2.9535

More Details

NCID9411R2

Loading...

Active

CAD Model

Pb

A

H

P

SOIC16 W

1

260

REEL

750

F

4

1

Yes

5000

8000

10

170

170

70

100

5.5

0.5

8

-40

125

$2.99

More Details

NCIV9411

Loading...

Active

CAD Model

Pb

A

H

P

SOIC16 W

1

260

TUBE

1000

Y

4

1

Yes

5000

8000

10

170

170

70

100

5.5

0.5

8

-40

125

$3.7332

More Details

NCIV9411R2

Loading...

Active

CAD Model

Pb

A

H

P

SOIC16 W

1

260

REEL

750

F

4

1

Yes

5000

8000

10

170

170

70

1000

5.5

0.5

8

-40

125

$3.7332

More Details

Show More

1-25 of 25

Products per page

Jump to :