Isolated High Current Gate Driver

Overview

NCD57080A, NCD57080B and NCD57080C are high−current single channel IGBT gate drivers with 3.75 kVrms internal galvanic isolation, designed for high system efficiency and reliability in high power applications. The devices accept complementary inputs and depending on the pin configuration, offer options such as Active Miller Clamp (NCD57080A), negative power supply (NCD57080B) and separate high and low (OUTH and OUTL) driver outputs (NCD57080C) for system design convenience. NCD57080 (A/B/C) accommodate wide range of input bias voltage and signal levels from 3.3V to 20V. NCD57080 (A/B/C) are available in narrow-body SOIC-8 package.

  • UPS
  • Motor Control
  • Industrial Power Supplies
  • HVAC
  • Solar Inverters
  • Industrial Motor Drives
  • Data Center & Server Power Supplies
  • Energy Storage and Charging Systems
  • High Peak Output Current (+6.5 A/-6.5 A)
  • Short Propagation Delays with Accurate Matching
  • High Transient & Electromagnetic Immunity
  • 3.75 KVrms On-Chip Galvanic Isolation
  • Wide Bias Voltage Ranges and Input Voltage Range
  • Active Miller Clamp or Negative Gate Voltage or Split Outputs

Tools and Resources

Product services, tools and other useful resources related to NCD57081

Buy/Parametrics Table

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

NCD57081ADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Yes

MOSFET

1

Single

Galvanic Isolation

20

30

10

6

6.5

6.5

60

60

6

$1.8216

More Details

NCD57081BDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Yes

MOSFET

1

Single

Galvanic Isolation

20

30

10

6

6.5

6.5

60

60

6

$1.8216

More Details

NCD57081CDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Yes

MOSFET

1

Single

Galvanic Isolation

20

30

10

6

6.5

6.5

60

60

6

$1.8216

More Details

NCV57081ADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Yes

MOSFET

1

Single

Galvanic Isolation

20

30

10

6

6.5

6.5

60

60

6

$2.484

More Details

NCV57081BDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Yes

MOSFET

1

Single

Galvanic Isolation

20

30

10

6

6.5

6.5

60

60

6

$2.484

More Details

NCV57081CDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Yes

MOSFET

1

Single

Galvanic Isolation

20

30

10

6

6.5

6.5

60

60

6

$2.484

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.