IGBT Gate Drivers, High-Current, Stand-Alone

Favorite

Overview

The NCD5701 series is a set of high-current, high-performance stand-alone IGBT drivers for medium-to-high power applications that include induction heating, welding, solar inverters, motor control and uninterruptable power supplies. The devices offer a cost-effective solution by eliminating many external components. Device protection features include Active Miller Clamp (for NCD5701A), accurate UVLO, DESAT protection and Active Low FAULT output. The drivers also feature an accurate 5.0 V output (for all versions) and separate high and low (VOH and VOL) driver outputs (for NCD5701C only) for system design convenience. The drivers are designed to accommodate a wide voltage range of unipolar bias supplies (and bipolar bias supplies for NCD5701B).All versions are available in an 8-pin SOIC package.

  • DC-AC Inverter
  • Battery Charger
  • PFC
  • Motor Driver
  • Driver
  • Solar Inverters
  • Uninteruptible Power Supplies (UPS)
  • Motor Control
  • Induction Cooker
  • Inverter Welder
  • High Current Output (+4.0/-6.0 A) at IGBT Miller Plateau voltages
  • Low VOH and VOL
  • Active Miller Clamp (NCD5701A only)
  • DESAT Protection with Programmable Delay
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
Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

NCD5701ADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

IGBT

1

Single

Non-Isolated

5.5

35

30

30

4

6

56

63

7

$0.8197

More Details

NCD5701BDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

IGBT

1

Single

Non-Isolated

5.5

35

30

30

4

6

56

63

7

$1.3876

More Details

NCD5701CDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

IGBT

1

Single

Non-Isolated

5.5

35

30

30

4

6

56

63

7

$0.8197

More Details

Show More

1-25 of 25

Products per page

Jump to :