Isolated High Current IGBT Gate Driver

Favorite

Overview

NCD57001FDWR2G is a high−current single channel IGBT driver with internal galvanic isolation, designed for high system efficiency and reliability in high power applications. Its features include complementary inputs, open drain FAULT and Ready outputs, active Miller clamp, accurate UVLOs, DESAT protection, and soft turn−off at DESAT. NCD57001FDWR2G accommodates both 5 V and 3.3 V signals onthe input side and wide bias voltage range on the driver side includingnegative voltage capability. NCD57001FDWR2G provides > 5 kVrms (UL1577 rating) galvanic isolation and > 1200 Viorm (working voltage) capabilities. NCD57001 is available in the wide−body SOIC−16 package with guaranteed 8 mm creepage distance between input and output to fulfill reinforced safety insulation requirements.

  • Solar Inverters
  • Motor Control
  • UPS
  • Industrial Power Supplies
  • Welding
  • Industrial Motor Drives
  • Data Center & Server Power Supplies
  • Commercial HVAC
  • High Current Output(+4/-6 A) at IGBT Miller Plateau Voltages
  • Short Propagation Delays with Accurate Matching
  • DESAT with Soft Turn Off
  • Active Miller Clamp and Negative Gate Voltage
  • High Transient & Electromagnetic Immunity
  • 5 kV Galvanic Isolation
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
Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

NCD57001FDWR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16W

1

260

REEL

1000

Y

IGBT

1

Single

Galvanic Isolation

5.5

24

10

15

4.5

6

60

60

20

$2.1009

More Details

Show More

1-25 of 25

Products per page

Jump to :