TinyLogic UHS Unbuffered Inverter

Active

Overview

The NC7SZU04 is a single unbuffered inverter from onsemi's Ultra High Speed Series of TinyLogic®. The special purpose unbuffered circuit design is primarily intended for crystal oscillator or analog applications. The device is fabricated with advanced CMOS technology to achieve ultra high speed with high output drive while maintaining low static power dissipation over a very broad VCC operating range. The device is specified to operate over the 1.65V to 5.5V VCC range.

  • This product is general usage and suitable for many different applications.
  • *Standard Device (No Specific End Product)
  • Broad VCC Operating Range: 1.65V to 5.5V
  • Unbuffered for Crystal Oscillator and Analog Applications
  • Balanced Output Drive: ±16mA at 4.5V VCC
  • Matches Performance of LCX Operated at 3.3V VCC
  • Low Quiescent Power: ICC<2µA, VCC=5.5V, TA=25°C
  • Ultra-Small MicroPak™ Packages
  • Space-Saving SOT23 and SC70 Packages

Tools and Resources

Product services, tools and other useful resources related to NC7SZU04A

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NC7SZU04AFHX

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

5000

No

1

CMOS

1.65

5.5

5

16

$0.0921

More Details

NC7SZU04AL6X

Loading...

Active

CAD Model

Pb

A

H

P

SIP-6

1

260

REEL

5000

No

1

CMOS

1.65

5.5

5

16

$0.0931

More Details

NC7SZU04AM5X

Loading...

Active

CAD Model

Pb

A

H

P

SC-74A-5 3.00x1.50x0.95, 0.95P

1

260

REEL

3000

No

1

CMOS

1.65

5.5

5

16

$0.0308

More Details

NC7SZU04AP5X

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

1

CMOS

1.65

5.5

5

16

$0.0245

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.