TinyLogic UHS Universal Configurable 2-Input Logic Gates

Favorite

Overview

The NC7SZ57 and NC7SZ58 are universal configurable two-input logic gates. Each device is capable of being configured for 1 of 5 unique two-input logic functions. Any possible two-input combinatorial logic function can be implemented, as shown in the Function Selection Table. Device functionality is selected by how the device is wired at the board level. All inputs have been implemented with hysteresis.
The device is fabricated with advanced CMOS technology to achieve ultra high speed with high output drive while maintaining low static power dissipation over a broad VCC operating range. The device is specified to operate over the 1.65V to 5.5V VCC operating range. The input and output are high impedance when VCC is 0V. Inputs tolerate voltages up to 5.5V independent of VCC operating range.

  • This product is general usage and suitable for many different applications.
  • Ultra High Speed
  • Capable of Implementing any Two-Input Logic Functions
  • Typical Usage Replaces Two (2) TinyLogic® Gate Devices
  • Reduces Part Counts in Inventory
  • Broad VCC Operating Range: 1.65V to 5.5V
  • Power Down High Impedance Input/Output
  • Over-Voltage Tolerant Inputs Facilitate 5V to 3V Translation
  • Proprietary Noise/EMI Reduction Circuitry Implemented

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NC7SZ57FHX

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

5000

N

SmartGate

1

1.65

5.5

3.4

32

$0.0816

More Details

NC7SZ57FHX-L22175

Loading...

Lifetime

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

5000

F

SmartGate

1

1.65

5.5

3.4

32

$0.0881

More Details

NC7SZ57L6X

Loading...

Active

CAD Model

Pb

A

H

P

SIP-6

1

260

REEL

5000

N

SmartGate

1

1.65

5.5

3.4

32

$0.0816

More Details

NC7SZ57L6X-L22175

Loading...

Lifetime

CAD Model

Pb

A

H

P

SIP-6

1

260

REEL

5000

F

SmartGate

1

1.65

5.5

3.4

32

$0.1103

More Details

NC7SZ57P6X

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

SmartGate

1

1.65

5.5

3.4

32

$0.0323

More Details

NC7SZ57P6X-L22347

Loading...

Lifetime

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

SmartGate

1

1.65

5.5

3.4

32

$0.0687

More Details

Show More

1-25 of 25

Products per page

Jump to :