TinyLogic UHS 3-Input OR Gate

Favorite

Overview

The NC7SZ332 is a single 3-Input OR Gate from ON Semiconductor's Ultra High Speed Series of TinyLogic®. The device is fabricated with advanced CMOS technology to achieve ultra high speed with high output drive while maintaining low static power dissipation over a very broad VCC operating range. The device is specified to operate over the 1.65V to 5.5V VCC range. The inputs and output are high impedance when VCC is 0V. Inputs tolerate voltages up to 7V independent of VCC operating voltage.

  • This product is general usage and suitable for many different applications.
  • Space saving SC70 6-lead package
  • Ultra small MicroPak™ leadless package
  • Ultra high speed tPD 2.4 ns Typ into 50 pF at 5V VCC
  • High output drive ±24 mA at 3V VCC
  • Broad VCC operating range 1.65V to 5.5V
  • Power down high impedance inputs/output
  • Overvoltage tolerant inputs facilitate 5V to 3V translation
  • Patented noise/EMI reduction circuitry implemented
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NC7SZ332L6X

Loading...

Active

CAD Model

Pb

A

H

P

SIP-6

1

260

REEL

5000

N

OR

1

1.65

5.5

2.4

32

$0.082

More Details

NC7SZ332P6X

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

OR

1

1.65

5.5

2.4

32

$0.0323

More Details

NC7SZ332P6X-L22347

Loading...

Lifetime

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

F

OR

1

1.65

5.5

2.4

32

$0.0776

More Details

Show More

1-25 of 25

Products per page

Jump to :