TinyLogic UHS Inverter (Open Drain Output)

Favorite

Overview

The NC7SZ05 is a single inverter with open drain output stage from ON Semiconductor’s Ultra-High Speed series of TinyLogic®. The device is fabricated with advanced CMOS technology to achieve ultra-high speed with high output drive while maintaining low static power dissipation over a broad VCC operating range. The device is specified to operate over the 1.65V to 5.5V VCC operating range. The inputs and output are high-impedance when VCC is 0V. Inputs tolerate voltages up to 6V, independent of VCC operating voltage. The open drain output stage tolerates voltages up to 6V, independent of VCC when in the high-impedance state..

  • This product is general usage and suitable for many different applications.
  • Ultra-High Speed: tPD 1.9ns (Typical) into 50pF at 5V VCC
  • Open Drain Output for OR Tied Applications
  • High Output Drive: +24mA at 3V VCC
  • Broad VCC Operating Range: 1.65V to 5.5V
  • Matches Performance of LCX Operated at 3.3V VCC
  • Power Down High-Impedance Inputs/Outputs
  • Over-Voltage Tolerance Inputs Facilitate 5V to 3V Translation
  • Proprietary Noise/EMI Reduction Circuitry Implemented
  • Ultra-Small MicroPak™ Packages
  • Space-Saving SOT23 and SC70 Packages

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

8

Share

Product Groups:

Orderable Parts:

8

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NC7SZ05FHX

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

5000

N

1

CMOS

1.65

5.5

1.9

32

$0.0977

More Details

NC7SZ05FHX-L22175

Loading...

Lifetime

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

5000

F

1

CMOS

1.65

5.5

1.9

32

$0.0852

More Details

NC7SZ05L6X

Loading...

Active

CAD Model

Pb

A

H

P

SIP-6

1

260

REEL

5000

N

1

CMOS

1.65

5.5

1.9

32

$0.0816

More Details

NC7SZ05L6X-L22175

Loading...

Lifetime

CAD Model

Pb

A

H

P

SIP-6

1

260

REEL

5000

F

1

CMOS

1.65

5.5

1.9

32

$0.1067

More Details

NC7SZ05M5X

Loading...

Active

CAD Model

Pb

A

H

P

SC-74A-5 3.00x1.50x0.95, 0.95P

1

260

REEL

3000

N

1

CMOS

1.65

5.5

1.9

32

$0.0364

More Details

NC7SZ05M5X-L22090

Loading...

Lifetime

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

1

CMOS

1.65

5.5

1.9

32

$0.074

More Details

NC7SZ05P5X

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

1

CMOS

1.65

5.5

1.9

32

$0.0323

More Details

NC7SZ05P5X-L22057

Loading...

Lifetime

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

F

1

CMOS

1.65

5.5

1.9

32

$0.0675

More Details

Show More

1-25 of 25

Products per page

Jump to :