TinyLogic Low-ICCT Two-Input AND Gate

Favorite

Overview

The NC7SVL08 is a single two-input AND gate with a low-ICCT input design from ON Semiconductor’s Ultra-Low Power (ULP-A) series of TinyLogic®. The NC7SVL08 features very low quiescent current, even when the input voltage is lower than the VCC supply. This feature services mobile handset applications very well, allowing for direct interface with baseband processor general-purpose I/Os. Since mobile devices rely on a battery supply, the NC7SVL08 facilitates lower power consumption in mixed-voltage rail environments.This product is designed on an advanced CMOS technology for a wide low-voltage operating range (0.9V to 3.6V VCC), high drive needs (up to 24mA), and speed (maximum propagation delay of 3.5ns, VCC=3.3V). It achieves this performance while maintaining low CMOS power dissipation.

  • This product is general usage and suitable for many different applications.
  • 0.9V to 3.6V VCC Supply Operation
  • 3.6V Over-Voltage Tolerant I/Os at VCC from0.9V to 3.6V
  • Power-Off High-Impedance Inputs and Outputs
  • Proprietary Quiet Series™ Noise / EMI ReductionCircuitry
  • Ultra-Small MicroPak™ Packages
  • Ultra-Low Dynamic Power
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NC7SVL08FHX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

5000

N

AND

1

0.9

3.6

1.6

24

Price N/A

More Details

NC7SVL08L6X

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SIP-6

1

260

REEL

5000

N

AND

1

0.9

3.6

1.6

24

Price N/A

More Details

NC7SVL08P5X

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88A-5 / SC-70-5

1

260

REEL

3000

N

AND

1

0.9

3.6

1.6

24

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :