TinyLogic ULP-A 2-Input OR Gate

Favorite

Overview

The NC7SV32 is a single two-input OR gate from ON Semiconductor's Ultra-Low Power (ULP-A) Series of TinyLogic®. ULP-A is ideal for applications that require extreme high speed, high drive, and low power. This product is designed for a wide low-voltage operating range (0.9V to 3.6V VCC) and applications that require more drive and speed than the TinyLogic® ULP series, but still offer best-in-class, low-power operation. The NC7SV32 is uniquely designed for optimized power and speed and is fabricated with an advanced CMOS technology to achieve high-speed operation while maintaining low CMOS power dissipation.

  • This product is general usage and suitable for many different applications.
  • 0.9V to 3.6V VCC Supply Operation
  • 3.6V Over-Voltage Tolerant I/Os at VCC from 0.9V to 3.6V
  • Extremely High Speed tPD
  • 1.0ns: Typical for 2.7V to 3.6V VCC
  • 1.2ns: Typical for 2.3V to 2.7V VCC
  • 2.0ns: Typical for 1.65V to 1.95V VCC
  • 3.2ns: Typical for 1.4V to 1.6V VCC
  • 6.0ns: Typical for 1.1V to 1.3V VCC
  • 13.0ns: Typical for 0.9V VCC
  • Power-Off High-Impedance Inputs and Outputs
  • High Static Drive (IOH/IOL)
  • ±24mA at 3.00V VCC
  • ±18mA at 2.30V VCC
  • ±6mA at 1.65V VCC
  • ±4mA at 1.4V VCC
  • ±0.1mA at 0.9V VCC
  • ±2mA at 1.1V VCC
  • Ultra-Small MicroPak™ Packages
  • Uses Proprietary Quiet Series™ Noise/EMI Reduction Circuitry
  • Ultra-Low Dynamic Power
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NC7SV32FHX

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

5000

N

OR

1

0.9

3.6

1

24

Price N/A

More Details

NC7SV32FHX-L22780

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

5000

F

OR

1

0.9

3.6

1

24

Price N/A

More Details

NC7SV32L6X

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SIP-6

1

260

REEL

5000

N

OR

1

0.9

3.6

1

24

Price N/A

More Details

NC7SV32P5X

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A-5 / SC-70-5

1

260

REEL

3000

N

OR

1

0.9

3.6

1

24

$0.0691

More Details

Show More

1-25 of 25

Products per page

Jump to :