Product Description
The NBXSPA022 single frequency crystal oscillator (XO) is designed to meet today's requirements for 2.5 V and 3.3 V LVDS clock generation applications. The device uses a high Q fundamental crystal and Phase Lock Loop (PLL) multiplier to provide 187.5 MHz, ultra low jitter and phase noise LVDS differential output. This device is a member of ON Semiconductor's PureEdge™ clock family that provides accurate and precision clock solutions.
|
Features |
| |
|
|
|
-
Uses High Q Fundamental Mode Crystal and PLL Multiplier
|
-
Ultra Low Jitter and Phase Noise 0.5 ps (12 kHz to 20 MHz)
|
-
Output Frequency 187.5 MHz
|
-
Operating Range: 2.5 V +/-5% or 3.3 V +/-10%
|
-
Total Frequency Stability +/-50 ppm
|
|
|